Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $3.7362 - $3.9328 | 9 In stock |
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
M6
|
304 Stainless Steel
|
|
|
||
| $1.6087 - $2.9634 | Request the lead time here |
0.787 in
20.0 mm
|
|
M8
|
|
|
|
||
| $4.461 - $8.2178 | 313 In stock |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| $4.7036 - $5.2117 | 5 In stock |
1.181 in
30.0 mm
|
1.496 in
38.0 mm
|
M8
|
304 Stainless Steel
|
|
|
||
| $1.7942 - $3.3051 | Request the lead time here |
0.787 in
20.0 mm
|
|
M8
|
|
|
|
||
| $2.925 - $5.388 | Request the lead time here |
1.575 in
40.0 mm
|
|
M8
|
|
|
|
||
| $9.1453 - $16.8467 | Request the lead time here |
|
|
M10
|
Steel
|
|
|
||
| $3.8217 - $4.0228 | 20 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
M6
|
Zinc Plated Steel
|
|
|
||
| $7.0783 - $7.4509 | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| $3.2493 - $3.4203 | 9 In stock |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
M8
|
Steel
|
|
|
||
| $4.796 - $5.0484 | 2 In stock |
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
M10
|
Steel
|
|
|
||
| $2.5783 - $4.7494 | 19 In stock |
0.787 in
20.0 mm
|
|
M8
|
|
|
|
||
| $1.5524 - $2.8596 | Request the lead time here |
0.787 in
20.0 mm
|
|
M8
|
|
|
|
||
| $1.7696 - $3.2598 | Request the lead time here |
1.378 in
35.0 mm
|
|
M6
|
|
|
|
||
| $11.073 - $20.3977 | Request the lead time here |
1.181 in
30.0 mm
|
|
M10
|
Steel
|
|
|
||
| $2.4749 - $4.5593 | Request the lead time here |
0.591 in
15.0 mm
|
1.102 in
28.0 mm
|
M6
|
Stainless Steel
|
|
|
||
| $8.6023 - $9.0551 | 7 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
|
|
||
| $3.435 - $6.3277 | Request the lead time here |
1.575 in
40.0 mm
|
|
M8
|
|
|
|
||
| $1.7711 - $3.2626 | Request the lead time here |
0.787 in
20.0 mm
|
|
M8
|
|
|
|
||
| $2.4685 - $4.5473 | 3 In stock |
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
M6
|
Zinc Plated Steel