Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.568 - $2.8885 | Request the lead time here |
0.787 in
20.0 mm
|
|
M6
|
|
|
|
||
| $6.0446 - $6.3629 | 105 In stock |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
M8
|
304 Stainless Steel
|
|
|
||
| $3.1494 - $5.8017 | Request the lead time here |
1.181 in
30.0 mm
|
|
M8
|
|
|
|
||
| $1.4323 - $2.6385 | Request the lead time here |
0.787 in
20.0 mm
|
|
M6
|
|
|
|
||
| $4.1777 - $7.6957 | 6 In stock |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
|
|
||
| $5.9779 - $11.0119 | 9 In stock |
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| $3.4034 - $6.2695 | Request the lead time here |
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
M8
|
Steel
|
|
|
||
| $1.568 - $2.8885 | Request the lead time here |
0.591 in
15.0 mm
|
|
M8
|
|
|
|
||
| $2.5065 - $4.6174 | 16 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
M6
|
Stainless Steel
|
|
|
||
| $32.9232 - $60.648 | Request the lead time here |
|
|
M12
|
Steel
|
|
|
||
| $19.0529 - $21.1112 | Request the lead time here |
|
|
M12
|
Galvanized Steel
|
Threaded Female
|
1.26 in
32.0 mm
|
||
| $13.921 - $15.4249 | Request the lead time here |
|
|
8
|
Galvanized Steel
|
Threaded Female
|
1.26 in
32.0 mm
|
||
| $16.191 - $17.9402 | Request the lead time here |
|
|
8
|
Galvanized Steel
|
Threaded Female
|
1.26 in
32.0 mm
|
||
| $14.9053 - $16.5156 | Request the lead time here |
|
|
M16
|
Galvanized Steel
|
Threaded Female
|
0.335 in
8.5 mm
|
||
| $19.6957 - $21.8234 | Request the lead time here |
|
2.205 in
56.0 mm
|
M10
|
Steel
|
Stud
|
1.575 in
40.0 mm
|
||
| $21.0996 - $23.3791 | Request the lead time here |
|
2.205 in
56.0 mm
|
M10
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $21.3234 - $23.627 | Request the lead time here |
|
2.205 in
56.0 mm
|
M10
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $20.4285 - $22.6355 | Request the lead time here |
|
1.772 in
45.0 mm
|
M8
|
|
Female
|
0.512 in
13.0 mm
|
||
| $20.2048 - $22.3876 | Request the lead time here |
|
1.772 in
45.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $21.3234 - $23.627 | Request the lead time here |
|
2.205 in
56.0 mm
|
M10
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue