Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Locating bushings work in line with one-touch fasteners to precisely position and align components. They offer a secure and precise means of finding and retaining items in place.
It is meant to offer accurate and exact finding and holding of items in place, as well as secure panel and cover fastening. The clamping bushes, on the other hand, can serve as receivers for one-touch fasteners. One-touch fasteners may be installed without the need of bushings.
These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They are resistant to temperatures of up to 180C and can be utilised for applications such as drive belts or machine coverings.
Material: Stainless Steel, Steel Series Code: SR33948, SR33949, SR33956, SR33920
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | Material | For panel thickness | d1 | Type | m1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| $74.3685 - $82.4028 | Request the lead time here |
8.0
|
Steel
|
|
32.0
|
Flush Fit
|
|
||
| $81.4438 - $90.2424 | Request the lead time here |
21.0
|
Steel
|
|
32.0
|
Thin Plate
|
|
||
| $37.1843 - $41.2014 | Request the lead time here |
6.0
|
Stainless Steel
|
|
16.0
|
One-Touch
|
|
||
| $109.7448 - $121.6008 | Request the lead time here |
15.0
|
Stainless Steel
|
|
25.0
|
Thin Plate
|
|
||
| $134.5081 - $149.0394 | Request the lead time here |
21.0
|
Stainless Steel
|
|
32.0
|
Thin Plate
|
|
||
| $62.6551 - $69.424 | Request the lead time here |
15.0
|
Steel
|
|
25.0
|
Thin Plate
|
|
||
| $64.0701 - $70.9919 | Request the lead time here |
5.0
|
Steel
|
|
25.0
|
Flush Fit
|
|
||
| $120.3576 - $133.3602 | Request the lead time here |
8.0
|
Stainless Steel
|
|
32.0
|
Flush Fit
|
|
||
| $106.2071 - $117.681 | Request the lead time here |
5.0
|
Stainless Steel
|
|
25.0
|
Flush Fit
|
|
||
| $28.694 - $31.7939 | Request the lead time here |
20.0
|
Steel
|
|
10.0
|
Bush
|
|
||
| $32.9391 - $36.4976 | Request the lead time here |
16.0
|
Stainless Steel
|
|
6.0
|
Bush
|
|
||
| $40.4074 - $44.7728 | Request the lead time here |
20.0
|
Stainless Steel
|
|
10.0
|
Bush
|
|
||
| $22.7193 - $25.1737 | Request the lead time here |
16.0
|
Steel
|
|
6.0
|
Bush