Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Locking Bolts - Cylindrical Support
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Knob Diameter | Knob Height | Grip Length | View | |
|---|---|---|---|---|---|---|---|
| $35.3192 - $39.1349 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| $29.716 - $32.9263 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| $28.8512 - $31.9681 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| $26.3355 - $29.1806 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| $35.2421 - $39.0495 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| $27.6029 - $30.585 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| $30.109 - $33.3618 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| $22.8006 - $25.2638 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| $35.859 - $39.733 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| $27.043 - $29.9647 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| $37.7903 - $41.8729 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.26 in
32.0 mm
|
|
||
| $36.0133 - $39.9039 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| $28.8151 - $31.9281 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| $67.2209 - $74.4831 | 10 In stock |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
|
||
| $37.3243 - $41.3566 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| $34.1625 - $37.8532 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| $29.0656 - $32.2057 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| $29.3229 - $32.4908 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| $34.7794 - $38.5367 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| $27.083 - $30.0089 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm