Premium Machine Feet adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|
$49.2981 - $54.6239 | Request the lead time here |
M16
|
Swivel
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
$54.862 - $60.7888 | Request the lead time here |
M20
|
Swivel
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
$65.472 - $72.5451 | Request the lead time here |
M20
|
Swivel
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
$62.5033 - $69.2557 | Request the lead time here |
M16
|
Swivel
|
7.874 in
200.0 mm
|
3.937 in
100.0 mm
|
||
$15.0715 - $16.6998 | Request the lead time here |
M8
|
Swivel
|
2.362 in
60.0 mm
|
2.165 in
55.0 mm
|
||
$46.2579 - $51.2553 | Request the lead time here |
M16
|
Swivel
|
2.953 in
75.0 mm
|
3.937 in
100.0 mm
|
||
$70.3889 - $77.9933 | Request the lead time here |
M20
|
Swivel
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
$149.059 - $165.1623 | Request the lead time here |
M16
|
Swivel
|
3.937 in
100.0 mm
|
3.937 in
100.0 mm
|
||
$62.7787 - $69.5608 | Request the lead time here |
M16
|
Swivel
|
7.874 in
200.0 mm
|
2.756 in
70.0 mm
|
||
462424 | $43.4651 - $48.1609 | Request the lead time here |
M16
|
Swivel
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
|
$78.5405 - $87.0257 | Request the lead time here |
M20
|
Swivel
|
7.874 in
200.0 mm
|
3.937 in
100.0 mm
|
||
$22.3847 - $24.803 | Request the lead time here |
M12
|
Swivel
|
2.953 in
75.0 mm
|
2.756 in
70.0 mm
|
||
$122.4561 - $135.6855 | 12 In stock |
M24
|
Swivel
|
7.874 in
200.0 mm
|
3.937 in
100.0 mm
|
||
$32.1616 - $35.636 | Request the lead time here |
M12
|
Swivel
|
2.953 in
75.0 mm
|
3.937 in
100.0 mm
|
||
$26.7084 - $29.5939 | Request the lead time here |
M12
|
Swivel
|
4.921 in
125.0 mm
|
2.165 in
55.0 mm
|
||
$25.8782 - $28.6739 | Request the lead time here |
M12
|
Swivel
|
4.921 in
125.0 mm
|
2.165 in
55.0 mm
|
||
$44.3305 - $49.1197 | Request the lead time here |
M16
|
Swivel
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
$60.2964 - $66.8104 | Request the lead time here |
M20
|
Swivel
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
$38.9614 - $43.1703 | Request the lead time here |
M16
|
Swivel
|
5.906 in
150.0 mm
|
2.756 in
70.0 mm
|
||
$50.5258 - $55.9843 | Request the lead time here |
M16
|
Swivel
|
7.874 in
200.0 mm
|
3.937 in
100.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue