Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Reny, PPS, PEEK, PC, PA
  • Colour: Natural, Beige, Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 HB, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
$1.339 - $1.4094 Request the lead time here
M5
Natural
Reny
20.0 mm
Crossed Drive
$1.5159 - $1.6796 Request the lead time here
M2
Beige
PPS
12.0 mm
Crossed Drive
$2.0183 - $2.2363 Request the lead time here
M3
Beige
PPS
20.0 mm
Crossed Drive
$3.7767 - $4.1847 Request the lead time here
M6
Beige
PPS
10.0 mm
Crossed Drive
$4.4048 - $4.8805 Request the lead time here
M6
Beige
PPS
12.0 mm
Crossed Drive
$0.4901 - $0.9029 Request the lead time here
M2.6
Natural
Reny
12.0 mm
Crossed Drive
$1.5159 - $1.6796 Request the lead time here
M4
Beige
PPS
10.0 mm
Crossed Drive
$6.2887 - $6.9681 Request the lead time here
M5
Beige
PPS
30.0 mm
Crossed Drive
$5.0326 - $5.5764 Request the lead time here
M5
Beige
PPS
25.0 mm
Crossed Drive
$0.424 - $0.7811 Request the lead time here
M3
Natural
Reny
8.0 mm
Crossed Drive
$0.4107 - $0.7568 Request the lead time here
M3
Natural
Reny
6.0 mm
Crossed Drive
$0.9132 - $1.6823 Request the lead time here
M3
Natural
Reny
20.0 mm
Crossed Drive
$0.4884 - $0.8998 Request the lead time here
M4
Natural
Reny
6.0 mm
Crossed Drive
$1.139 - $1.2621 Request the lead time here
M2
Beige
PPS
8.0 mm
Crossed Drive
$1.0134 - $1.1229 Request the lead time here
M2.6
Beige
PPS
6.0 mm
Crossed Drive
$2.5207 - $2.793 Request the lead time here
M3
Beige
PPS
30.0 mm
Crossed Drive
$1.5159 - $1.6796 Request the lead time here
M2.6
Beige
PPS
12.0 mm
Crossed Drive
$0.4637 - $0.8541 10 In stock
M2
Natural
Reny
12.0 mm
Crossed Drive
$0.424 - $0.7811 Request the lead time here
M2.6
Natural
Reny
8.0 mm
Crossed Drive
$0.5694 - $0.5994 Request the lead time here
M4
Natural
Reny
10.0 mm
Crossed Drive
  • of 13
Reny Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in; Head Diameter 9.0 mm | 0.354 in

1440175

Price Range
$1.4094 - $1.339

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PPS Crossed Drive Pan Head Machine Screw - Thread Size M2; Thread Length 12.0 mm | 0.472 in; Head Diameter 3.5 mm | 0.138 in

1440105

Price Range
$1.6796 - $1.5159

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 20.0 mm | 0.787 in; Head Diameter 5.5 mm | 0.217 in

1440115

Price Range
$2.2363 - $2.0183

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in; Head Diameter 10.5 mm | 0.413 in

1440133

Price Range
$4.1847 - $3.7767

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in; Head Diameter 10.5 mm | 0.413 in

1440134

Price Range
$4.8805 - $4.4048

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Beige
Reny Crossed Drive Pan Head Machine Screw - Thread Size M2.6; Thread Length 12.0 mm | 0.472 in; Head Diameter 4.5 mm | 0.177 in

1440151

Price Range
$0.9029 - $0.4901

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.6
  • Colour
    Natural
PPS Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in; Head Diameter 7.0 mm | 0.276 in

1440120

Price Range
$1.6796 - $1.5159

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 30.0 mm | 1.181 in; Head Diameter 9.0 mm | 0.354 in

1440132

Price Range
$6.9681 - $6.2887

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 25.0 mm | 0.984 in; Head Diameter 9.0 mm | 0.354 in

1440131

Price Range
$5.5764 - $5.0326

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Beige
Reny Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 8.0 mm | 0.315 in; Head Diameter 5.5 mm | 0.217 in

1440155

Price Range
$0.7811 - $0.424

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 6.0 mm | 0.236 in; Head Diameter 5.5 mm | 0.217 in

1440154

Price Range
$0.7568 - $0.4107

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 20.0 mm | 0.787 in; Head Diameter 5.5 mm | 0.217 in

1440159

Price Range
$1.6823 - $0.9132

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in; Head Diameter 7.0 mm | 0.276 in

1440163

Price Range
$0.8998 - $0.4884

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PPS Crossed Drive Pan Head Machine Screw - Thread Size M2; Thread Length 8.0 mm | 0.315 in; Head Diameter 3.5 mm | 0.138 in

1440103

Price Range
$1.2621 - $1.139

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M2.6; Thread Length 6.0 mm | 0.236 in; Head Diameter 4.5 mm | 0.177 in

1440106

Price Range
$1.1229 - $1.0134

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.6
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.5 mm | 0.217 in

1440117

Price Range
$2.793 - $2.5207

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M2.6; Thread Length 12.0 mm | 0.472 in; Head Diameter 4.5 mm | 0.177 in

1440109

Price Range
$1.6796 - $1.5159

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.6
  • Colour
    Beige
Reny Crossed Drive Pan Head Machine Screw - Thread Size M2; Thread Length 12.0 mm | 0.472 in; Head Diameter 3.5 mm | 0.138 in

1440145

Price Range
$0.8541 - $0.4637

Stock Levels
10 In stock
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M2.6; Thread Length 8.0 mm | 0.315 in; Head Diameter 4.5 mm | 0.177 in

1440149

Price Range
$0.7811 - $0.424

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.6
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in; Head Diameter 7.0 mm | 0.276 in

1440165

Price Range
$0.5994 - $0.5694

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural