Menu Search

Manual Clamps for Miniature Rail

In production

These manual rail clamps are used in conjunction with rail carriages. When the clamping knob is turned, the clamp contact surfaces press against the rail, clamping it in place. Their compact and lightweight form makes them perfect for use with miniature rail systems where space is restricted.

These clamps are equipped with a lever or handle mechanism that allows for exact clamping force adjustment. This keeps the small rails securely in place without causing damage or deformation. The rails move smoothly and feature a low coefficient of friction and break-away forces.

It can withstand heavy loads, is corrosion resistant, and is resistant to wear and tear. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.

  • A compact and lightweight form makes it perfect for use with miniature rail systems where space is restricted.
  • Equipped with a lever or handle mechanism that allows for exact clamping force adjustment.
  • Used for medical devices, pharmaceuticals, small automation systems, and optical equipment.
Material: Stainless Steel Series Code: SRL1012C, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability l1 w1 w2 h3 h2 h1 l2 View
$912.3911 - $1,010.9597 Request the lead time here
12.0
25.0
19.0
4.3
3.0
9.0
8.0
$1,265.2096 - $1,401.8943 Request the lead time here
22.0
60.0
45.0
8.55
4.5
16.0
15.0
$793.134 - $878.8189 Request the lead time here
12.0
17.0
12.0
4.3
2.0
8.0
8.0
$885.5052 - $981.1692 Request the lead time here
19.0
27.0
20.0
7.15
3.5
13.0
13.0
$927.2492 - $1,027.4228 Request the lead time here
20.0
32.0
25.0
8.05
5.0
16.0
14.0
$947.8459 - $1,050.2447 Request the lead time here
17.0
30.0
23.0
5.85
4.2
12.0
11.0
$947.217 - $1,049.5479 Request the lead time here
19.0
40.0
30.0
7.65
4.0
14.0
13.0
$838.9658 - $929.602 Request the lead time here
17.0
20.0
15.0
5.35
2.7
10.0
11.0
Manual Clamp 9.0 12.0 25.0 Stainless Steel

20175900

Price Range
$1,010.9597 - $912.3911

Stock Levels
Request the lead time here
Attributes
  • For rail
    L1012.14
  • h1
    9.0
  • l1
    12.0
  • w1
    25.0
  • h2
    3.0
Manual Clamp 16.0 22.0 60.0 Stainless Steel

20175931

Price Range
$1,401.8943 - $1,265.2096

Stock Levels
Request the lead time here
Attributes
  • For rail
    L1012.42
  • h1
    16.0
  • l1
    22.0
  • w1
    60.0
  • h2
    4.5
Manual Clamp 8.0 12.0 17.0 Stainless Steel

20175870

Price Range
$878.8189 - $793.134

Stock Levels
Request the lead time here
Attributes
  • For rail
    L1010.07
  • h1
    8.0
  • l1
    12.0
  • w1
    17.0
  • h2
    2.0
Manual Clamp 13.0 19.0 27.0 Stainless Steel

20175887

Price Range
$981.1692 - $885.5052

Stock Levels
Request the lead time here
Attributes
  • For rail
    L1010.12
  • h1
    13.0
  • l1
    19.0
  • w1
    27.0
  • h2
    3.5
Manual Clamp 16.0 20.0 32.0 Stainless Steel

20175894

Price Range
$1,027.4228 - $927.2492

Stock Levels
Request the lead time here
Attributes
  • For rail
    L1010.15
  • h1
    16.0
  • l1
    20.0
  • w1
    32.0
  • h2
    5.0
Manual Clamp 12.0 17.0 30.0 Stainless Steel

20175917

Price Range
$1,050.2447 - $947.8459

Stock Levels
Request the lead time here
Attributes
  • For rail
    L1012.18
  • h1
    12.0
  • l1
    17.0
  • w1
    30.0
  • h2
    4.2
Manual Clamp 14.0 19.0 40.0 Stainless Steel

20175924

Price Range
$1,049.5479 - $947.217

Stock Levels
Request the lead time here
Attributes
  • For rail
    L1012.24
  • h1
    14.0
  • l1
    19.0
  • w1
    40.0
  • h2
    4.0
Manual Clamp 10.0 17.0 20.0 Stainless Steel

20175856

Price Range
$929.602 - $838.9658

Stock Levels
Request the lead time here
Attributes
  • For rail
    L1010.09
  • h1
    10.0
  • l1
    17.0
  • w1
    20.0
  • h2
    2.7