Menu Search

Masking Straight Caps & Plugs

In stock

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
251 results
Product SKUs information
Item Code Price range Availability Colour Material Cap Inside Diameter Overall Height View
$0.2578 - $0.2858 Request the lead time here
Natural
Silicone Rubber
10.3 mm
$0.0729 - $0.0807 600 In stock
Natural
Silicone Rubber
4.8 mm
$0.8008 - $0.8873 998 In stock
Natural
Silicone Rubber
30.2 mm
$0.0672 - $0.0745 850 In stock
Natural
Silicone Rubber
5.0 mm
$0.1373 - $0.1522 Request the lead time here
Natural
Silicone Rubber
4.8 mm
$0.7017 - $0.7775 610 In stock
Natural
Silicone Rubber
27.0 mm
$0.1009 - $0.1118 3055 In stock
Natural
Silicone Rubber
4.8 mm
$0.0346 - $0.0383 41 In stock
Natural
Silicone Rubber
1.1 mm
$0.3494 - $0.3872 Request the lead time here
Natural
Silicone Rubber
11.1 mm
$0.1056 - $0.117 Request the lead time here
Natural
Silicone Rubber
5.0 mm
$0.9596 - $1.0633 Request the lead time here
Natural
Silicone Rubber
35.0 mm
$0.0392 - $0.0434 Request the lead time here
Natural
Silicone Rubber
3.0 mm
$0.2134 - $0.2246 Request the lead time here
Natural
Silicone
14.3 mm
$0.128 - $0.2357 Request the lead time here
Black
EPDM
4.4 mm
$0.1248 - $0.2299 Request the lead time here
Black
EPDM
6.4 mm
$0.1414 - $0.2603 22 In stock
Natural
Silicone
3.8 mm
$0.07 - $0.2678 519 In stock
Natural
Silicone
5.9 mm
$0.3462 - $0.6379 Request the lead time here
Black
EPDM
17.5 mm
$0.229 - $0.8754 14 In stock
Natural
Silicone
9.5 mm
461780 $0.1439 - $0.2651 Request the lead time here
Black
EPDM
7.9 mm
  • of 13
Masking Straight Cap & Plug - Cap Inside Diameter - 10.3 mm | 0.406 in ; ; Natural

ST-0406-1500

Price Range
$0.2858 - $0.2578

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    10.3 mm
  • Inside Height
    31.8 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 4.8 mm | 0.189 in ; ; Natural

ST-0187-0625

Price Range
$0.0807 - $0.0729

Stock Levels
600 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    4.8 mm
  • Inside Height
    15.9 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 30.2 mm | 1.189 in ; ; Natural

ST-1187-1500

Price Range
$0.8873 - $0.8008

Stock Levels
998 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    30.2 mm
  • Inside Height
    38.1 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 5.0 mm | 0.197 in ; ; Natural

ST-0197-0500

Price Range
$0.0745 - $0.0672

Stock Levels
850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    5.0 mm
  • Inside Height
    12.7 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 4.8 mm | 0.189 in ; ; Natural

ST-0187-1500

Price Range
$0.1522 - $0.1373

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    4.8 mm
  • Inside Height
    38.1 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 27.0 mm | 1.063 in ; ; Natural

ST-1062-1500

Price Range
$0.7775 - $0.7017

Stock Levels
610 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    27.0 mm
  • Inside Height
    38.1 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 4.8 mm | 0.189 in ; ; Natural

ST-0187-1000

Price Range
$0.1118 - $0.1009

Stock Levels
3055 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    4.8 mm
  • Inside Height
    25.4 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 1.1 mm | 0.043 in ; ; Natural

ST-0040-0750

Price Range
$0.0383 - $0.0346

Stock Levels
41 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    1.1 mm
  • Inside Height
    19.1 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 11.1 mm | 0.437 in ; ; Natural

ST-0437-2000

Price Range
$0.3872 - $0.3494

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    11.1 mm
  • Inside Height
    50.8 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 5.0 mm | 0.197 in ; ; Natural

ST-0197-1000

Price Range
$0.117 - $0.1056

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    5.0 mm
  • Inside Height
    25.4 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 35.0 mm | 1.378 in ; ; Natural

ST-1375-1500

Price Range
$1.0633 - $0.9596

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    35.0 mm
  • Inside Height
    38.1 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 3.0 mm | 0.118 in ; ; Natural

ST-0120-0400

Price Range
$0.0434 - $0.0392

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    3.0 mm
  • Inside Height
    10.2 mm
Straight Cap - Cap Inside Diameter - 14.3 mm | 0.563 in ; Inside Height - 16.7 mm | 0.657 in ; Natural

461711

Price Range
$0.2246 - $0.2134

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    14.3 mm
  • Inside Height
    16.7 mm
Straight Cap - Cap Inside Diameter - 4.4 mm | 0.173 in ; Inside Height - 38.1 mm | 1.5 in ; Black

461764

Price Range
$0.2357 - $0.128

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    4.4 mm
  • Inside Height
    38.1 mm
Straight Cap - Cap Inside Diameter - 6.4 mm | 0.252 in ; Inside Height - 25.4 mm | 1 in ; Black

461775

Price Range
$0.2299 - $0.1248

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    6.4 mm
  • Inside Height
    25.4 mm
Straight Cap - Cap Inside Diameter - 3.8 mm | 0.15 in ; Inside Height - 19.1 mm | 0.752 in ; Natural

461681

Price Range
$0.2603 - $0.1414

Stock Levels
22 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M4
  • Cap Inside Diameter
    3.8 mm
Straight Cap - Cap Inside Diameter - 5.9 mm | 0.232 in ; Inside Height - 12.7 mm | 0.5 in ; Natural

461693

Price Range
$0.2678 - $0.07

Stock Levels
519 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/4-20,M6
  • Cap Inside Diameter
    5.9 mm
Straight Cap - Cap Inside Diameter - 17.5 mm | 0.689 in ; Inside Height - 38.1 mm | 1.5 in ; Black

461807

Price Range
$0.6379 - $0.3462

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    17.5 mm
  • Inside Height
    38.1 mm
Straight Cap - Cap Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 25.4 mm | 1 in ; Natural

41312

Price Range
$0.8754 - $0.229

Stock Levels
14 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-8,M10
  • Cap Inside Diameter
    9.5 mm
Straight Cap - Cap Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 25.4 mm | 1 in ; Black

461780

Price Range
$0.2651 - $0.1439

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8
  • Cap Inside Diameter
    7.9 mm