A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.
Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Cap Inside Diameter | Inside Height | Outside Diameter | Compatible Thread Sizes (All) | Washer Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.6858 - $1.2633 | 250 In stock |
Clear
|
|
1.5 in
38.1 mm
|
0.65 in
16.5 mm
|
|
0.984 in
25.0 mm
|
||
| $0.1088 - $0.1206 | 8 In stock |
Clear
|
|
1 in
25.4 mm
|
0.26 in
6.6 mm
|
|
0.5 in
12.7 mm
|
||
| $0.9348 - $1.7219 | Request the lead time here |
Purple
|
|
1.5 in
38.1 mm
|
0.807 in
20.5 mm
|
|
1.22 in
31.0 mm
|
||
| $0.1969 - $0.3628 | 8 In stock |
Black
|
|
1 in
25.4 mm
|
0.413 in
10.5 mm
|
|
0.709 in
18.0 mm
|
||
| $1.1871 - $2.1869 | Request the lead time here |
Grey
|
|
1.5 in
38.1 mm
|
0.965 in
24.5 mm
|
|
1.496 in
38.0 mm
|
||
| 35-WC046-015 | $0.1596 - $0.168 | 208 In stock |
Clear
|
|
1 in
25.4 mm
|
0.315 in
8.0 mm
|
|
0.591 in
15.0 mm
|
|
| $0.1642 - $0.3024 | 8 In stock |
Clear
|
|
1 in
25.4 mm
|
0.319 in
8.1 mm
|
|
0.5 in
12.7 mm
|
||
| $0.1098 - $0.2022 | Request the lead time here |
Pink
|
|
1 in
25.4 mm
|
0.256 in
6.5 mm
|
|
0.472 in
12.0 mm
|
||
| $0.2376 - $0.4378 | Request the lead time here |
Clear
|
|
1 in
25.4 mm
|
0.386 in
9.8 mm
|
|
0.5 in
12.7 mm
|
||
| $0.1154 - $0.2125 | Request the lead time here |
Green
|
|
1 in
25.4 mm
|
0.236 in
6.0 mm
|
|
0.472 in
12.0 mm
|
||
| $0.3802 - $0.7004 | 3969 In stock |
Yellow
|
|
1.5 in
38.1 mm
|
0.492 in
12.5 mm
|
|
0.807 in
20.5 mm
|
||
| $0.181 - $0.3335 | 204 In stock |
Red
|
|
1 in
25.4 mm
|
0.335 in
8.5 mm
|
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue