Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
495 results
Product SKUs information
Item Code Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
$513.5049 - $568.9806 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
700.0
$533.0011 - $590.5829 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
730.0
$662.2422 - $733.7863 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
925.0
$623.2497 - $690.5815 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
865.0
$613.5017 - $679.7802 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
850.0
$691.4864 - $766.19 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
970.0
$290.8708 - $322.2946 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
355.0
$544.4788 - $603.3006 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
735.0
$304.078 - $336.9284 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
375.0
$518.0645 - $574.0327 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
695.0
$393.1473 - $435.6203 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
470.0
$98.8175 - $109.493 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
95.0
$226.8006 - $251.3027 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
245.0
$438.8218 - $486.2292 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
575.0
$232.8539 - $258.0099 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
275.0
$219.7254 - $243.463 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
255.0
$692.5085 - $767.3224 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
955.0
$599.9801 - $664.7979 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
815.0
$272.4752 - $301.9116 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
335.0
$193.2326 - $214.1081 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
215.0
  • of 25
Miniature Linear Rail - Standard width; 7.0; 700.0; Stainless Steel

20159795

Price Range
$568.9806 - $513.5049

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    700.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail - Standard width; 7.0; 730.0; Stainless Steel

20159818

Price Range
$590.5829 - $533.0011

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    730.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail - Standard width; 7.0; 925.0; Stainless Steel

20159948

Price Range
$733.7863 - $662.2422

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    925.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail - Standard width; 7.0; 865.0; Stainless Steel

20159900

Price Range
$690.5815 - $623.2497

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    865.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail - Standard width; 7.0; 850.0; Stainless Steel

20159894

Price Range
$679.7802 - $613.5017

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    850.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail - Standard width; 7.0; 970.0; Stainless Steel

20159979

Price Range
$766.19 - $691.4864

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    970.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail - Standard width; 9.0; 355.0; Stainless Steel

20160159

Price Range
$322.2946 - $290.8708

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    355.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 735.0; Stainless Steel

20160340

Price Range
$603.3006 - $544.4788

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    735.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 375.0; Stainless Steel

20160166

Price Range
$336.9284 - $304.078

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    375.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 695.0; Stainless Steel

20160326

Price Range
$574.0327 - $518.0645

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    695.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 12.0; 470.0; Stainless Steel

20160647

Price Range
$435.6203 - $393.1473

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    470.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 12.0; 95.0; Stainless Steel

20160494

Price Range
$109.493 - $98.8175

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    95.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 12.0; 245.0; Stainless Steel

20160555

Price Range
$251.3027 - $226.8006

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    245.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 9.0; 575.0; Stainless Steel

20160265

Price Range
$486.2292 - $438.8218

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    575.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 275.0; Stainless Steel

20160111

Price Range
$258.0099 - $232.8539

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    275.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 255.0; Stainless Steel

20160104

Price Range
$243.463 - $219.7254

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    255.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 955.0; Stainless Steel

20160456

Price Range
$767.3224 - $692.5085

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    955.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 815.0; Stainless Steel

20160388

Price Range
$664.7979 - $599.9801

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    815.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 335.0; Stainless Steel

20160142

Price Range
$301.9116 - $272.4752

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    335.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 215.0; Stainless Steel

20160081

Price Range
$214.1081 - $193.2326

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    215.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5