Modular Pitbull Clamps have a low profile and a strong downward force. It is intended for use in fixtures or cubes.
The slotted version has a clamping step to lift the workpiece off the machine table through milling or drilling. While the small version is appropriate for clamping workpieces in sequence, the back surface of the clamp is used to find the next workpiece.
The clamps back is square to the bottom for proper part placement. It is strong and ready to use after being installed in the application. It is used in power transmission systems, machinery, construction and rigging.
Material: Hardened Steel Series Code: SR12033
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | Clamp Type | Body Type | h1 | View | |
|---|---|---|---|---|---|---|---|---|
| $246.2182 - $272.8179 | Request the lead time here |
76.2
|
25.4
|
|
Low Profile
|
35.0
|
||
| $460.4406 - $510.1836 | Request the lead time here |
68.6
|
37.6
|
|
Compact
|
31.5
|
||
| $664.915 - $736.748 | Request the lead time here |
107.0
|
38.1
|
|
Slotted
|
40.9
|
||
| $320.2723 - $354.8724 | Request the lead time here |
76.2
|
25.4
|
|
Low Profile
|
35.0
|
||
| $313.7474 - $347.6426 | Request the lead time here |
103.6
|
31.7
|
|
Slotted
|
25.1
|
||
| $221.8479 - $245.8149 | Request the lead time here |
76.2
|
25.4
|
|
Low Profile
|
35.0
|
||
| $664.915 - $736.748 | Request the lead time here |
107.0
|
38.1
|
|
Slotted
|
40.9
|
||
| $293.072 - $324.7335 | Request the lead time here |
57.1
|
31.2
|
|
Compact
|
25.1
|
||
| $293.072 - $324.7335 | Request the lead time here |
57.1
|
31.2
|
|
Compact
|
25.1
|
||
| $320.2723 - $354.8724 | Request the lead time here |
76.2
|
25.4
|
|
Low Profile
|
35.0
|
||
| $460.4406 - $510.1836 | Request the lead time here |
68.6
|
37.6
|
|
Compact
|
31.5
|
||
| $313.7474 - $347.6426 | Request the lead time here |
103.6
|
31.7
|
|
Slotted
|
25.1
|
||
| $320.2723 - $354.8724 | Request the lead time here |
76.2
|
25.4
|
|
Low Profile
|
35.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue