Menu Search

Mounting Cable Ties - Adhesive Mount

In stock

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These adhesive mounts offer the additional benefits of an even quicker and more secure fastening

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Head Type Colour Mounting Method Full Material View
$0.7192 - $1.3248 1026 In stock
Black
Adhesive, Screw
Polyamide 66
$0.0535 - $0.0987 1000 In stock
Natural
Push-In
$0.086 - $0.0953 Request the lead time here
Natural
Screw
$0.1212 - $0.1343 Request the lead time here
Natural
Screw
Mounting Cable Tie - Adhesive, Screw ;

TOBS-18-01A-RT

Price Range
$1.3248 - $0.7192

Stock Levels
1026 In stock
Attributes
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive, Screw
  • Base Length
    25.9 mm
  • Base Width
    21.1 mm
  • Compatible Hole Diameter
    7.1 mm
Mounting Cable Tie - Push-In ; ; 126.86 mm | 4.994 in

WIT-18RA-4-UV

Price Range
$0.0987 - $0.0535

Stock Levels
1000 In stock
Attributes
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Minimum Loop Tensile Strength
    8.0 kg
  • Overall Length
    126.86 mm
  • Strap Width
    2.5 mm
Cable Tie - 4.8 mm ; 152.0 mm | 5.984 in

20705046

Price Range
$0.0953 - $0.086

Stock Levels
Request the lead time here
Attributes
  • Material
    PA66
  • Mounting Method
    Screw
  • Compatible Hole Diameter
    4.6 mm
  • Minimum Loop Tensile Strength
    22.7 kg
  • Overall Length
    152.0 mm
Cable Tie - 4.8 mm ; 253.0 mm | 9.961 in

20705039

Price Range
$0.1343 - $0.1212

Stock Levels
Request the lead time here
Attributes
  • Material
    PA66
  • Mounting Method
    Screw
  • Compatible Hole Diameter
    4.6 mm
  • Minimum Loop Tensile Strength
    22.7 kg
  • Overall Length
    253.0 mm