Menu Search

Neodymium Magnets

In production

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
$39.1059 - $43.3306 Request the lead time here
12.9 kg
Rectangular
North & South
20.0 mm
$22.8117 - $25.2762 Request the lead time here
4.9 kg
Rectangular
North & South
25.0 mm
$2.1714 - $2.406 Request the lead time here
1.2 kg
Rectangular
North & South
6.0 mm
$6.6081 - $7.322 Request the lead time here
2.4 kg
Square
North
10.0 mm
$3.6038 - $3.9932 Request the lead time here
3.6 kg
Rectangular
North & South
10.0 mm
$1.3687 - $1.5165 Request the lead time here
1.0 kg
Rectangular
North & South
10.0 mm
$24.3452 - $26.9753 Request the lead time here
13.0 kg
Rectangular
North & South
8.0 mm
$6.3191 - $7.0017 Request the lead time here
3.4 kg
Rectangular
North & South
10.0 mm
$0.7284 - $0.8071 Request the lead time here
0.7 kg
Rectangular
North & South
5.0 mm
$1.7252 - $1.9116 Request the lead time here
1.6 kg
Rectangular
North & South
5.0 mm
$7.5761 - $8.3946 Request the lead time here
5.5 kg
Rectangular
North & South
10.0 mm
$0.7698 - $0.8529 Request the lead time here
0.7 kg
Rectangular
North & South
3.0 mm
$5.5757 - $6.178 Request the lead time here
5.1 kg
Rectangular
North & South
10.0 mm
$6.6081 - $7.322 Request the lead time here
2.4 kg
Square
South
10.0 mm
$9.5847 - $10.6202 Request the lead time here
8.5 kg
Rectangular
North & South
15.0 mm
$74.5549 - $82.6094 Request the lead time here
42.8 kg
Rectangular
North & South
12.0 mm
$11.1414 - $12.345 Request the lead time here
6.4 kg
Cylindrical
North & South
20.0 mm
$7.7635 - $8.6021 Request the lead time here
2.2 kg
Cylindrical
North
20.0 mm
$23.7482 - $26.3137 Request the lead time here
9.4 kg
Cylindrical
South
20.0 mm
$31.9797 - $35.4345 Request the lead time here
30.0 kg
Cylindrical
North
43.0 mm
  • of 6
Bar Magnet - Shape:Rectangular ; Overall Height : 4.0 mm | 0.157 in ; Overall Length : 100.0 mm | 3.937 in ; Pull Force:12.9 kg

1219411

Price Range
$43.3306 - $39.1059

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Rectangular
  • Pull Force
    12.9 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 2.0 mm | 0.079 in ; Overall Length : 50.0 mm | 1.969 in ; Pull Force:4.9 kg

1219407

Price Range
$25.2762 - $22.8117

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    25.0 mm
  • Shape
    Rectangular
  • Pull Force
    4.9 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 1.5 mm | 0.059 in ; Overall Length : 20.0 mm | 0.787 in ; Pull Force:1.2 kg

1219399

Price Range
$2.406 - $2.1714

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.5 mm
  • Overall Size
    6.0 mm
  • Shape
    Rectangular
  • Pull Force
    1.2 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Square; Overall Height : 5.0 mm | 0.197 in; Overall Length : 10.0 mm | 0.394 in; Pull Force:2.4 kg; Neodymium

1219415

Price Range
$7.322 - $6.6081

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Square
  • Pull Force
    2.4 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 5.0 mm | 0.197 in ; Overall Length : 10.0 mm | 0.394 in ; Pull Force:3.6 kg

1219396

Price Range
$3.9932 - $3.6038

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    3.6 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 2.0 mm | 0.079 in ; Overall Length : 5.0 mm | 0.197 in ; Pull Force:1.0 kg

1219395

Price Range
$1.5165 - $1.3687

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Rectangular; Overall Height : 10.0 mm | 0.394 in; Overall Length : 42.0 mm | 1.654 in; Pull Force:13.0 kg; Neodymium

1219405

Price Range
$26.9753 - $24.3452

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    8.0 mm
  • Shape
    Rectangular
  • Pull Force
    13.0 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 3.0 mm | 0.118 in ; Overall Length : 25.0 mm | 0.984 in ; Pull Force:3.4 kg

1219402

Price Range
$7.0017 - $6.3191

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    3.4 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 2.0 mm | 0.079 in ; Overall Length : 5.0 mm | 0.197 in ; Pull Force:0.7 kg

1219393

Price Range
$0.8071 - $0.7284

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    5.0 mm
  • Shape
    Rectangular
  • Pull Force
    0.7 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 5.0 mm | 0.197 in ; Overall Length : 5.0 mm | 0.197 in ; Pull Force:1.6 kg

1219394

Price Range
$1.9116 - $1.7252

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    5.0 mm
  • Shape
    Rectangular
  • Pull Force
    1.6 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 5.0 mm | 0.197 in ; Overall Length : 25.0 mm | 0.984 in ; Pull Force:5.5 kg

1219403

Price Range
$8.3946 - $7.5761

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    5.5 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 3.0 mm | 0.118 in ; Overall Length : 3.0 mm | 0.118 in ; Pull Force:0.7 kg

1219392

Price Range
$0.8529 - $0.7698

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    3.0 mm
  • Shape
    Rectangular
  • Pull Force
    0.7 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 5.0 mm | 0.197 in ; Overall Length : 20.0 mm | 0.787 in ; Pull Force:5.1 kg

1219400

Price Range
$6.178 - $5.5757

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    5.1 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Square; Overall Height : 5.0 mm | 0.197 in; ; Pull Force:2.4 kg; Neodymium

1219416

Price Range
$7.322 - $6.6081

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Square
  • Pull Force
    2.4 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 8.0 mm | 0.315 in ; Overall Length : 15.0 mm | 0.591 in ; Pull Force:8.5 kg

1219398

Price Range
$10.6202 - $9.5847

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Rectangular
  • Pull Force
    8.5 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 25.4 mm | 1 in ; Overall Length : 50.0 mm | 1.969 in ; Pull Force:42.8 kg

1219406

Price Range
$82.6094 - $74.5549

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    25.4 mm
  • Overall Size
    12.0 mm
  • Shape
    Rectangular
  • Pull Force
    42.8 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:20.0 mm | 0.787 in ; Magnet Material:Neodymium ; Maximum Holding Force - 6.4 kg ; Shape - Cylindrical

1219359

Price Range
$12.345 - $11.1414

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    6.4 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:20.0 mm | 0.787 in ; Magnet Material:Neodymium ; Maximum Holding Force - 2.2 kg ; Shape - Cylindrical

1219417

Price Range
$8.6021 - $7.7635

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.2 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:20.0 mm | 0.787 in ; Magnet Material:Neodymium ; Maximum Holding Force - 9.4 kg ; Shape - Cylindrical

1219422

Price Range
$26.3137 - $23.7482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    9.4 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:43.0 mm | 1.693 in ; Magnet Material:Neodymium ; Maximum Holding Force - 30 kg ; Shape - Cylindrical

1337664

Price Range
$35.4345 - $31.9797

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    43.0 mm
  • Shape
    Cylindrical
  • Pull Force
    30.0 kg
  • Coating
    Black Powder Coated