Menu Search

O-Ring Face Seal Caps

In stock

Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.

The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.

Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.

  • Material: Low Density Polyethylene (LDPE) and Polyethylene (PE)
  • Colour: Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Inner Ring Inside Diameter Outer Ring Inside Diameter Overall Diameter Compatible Thread Sizes (All) View
Request the lead time here
17 mm
Request the lead time here
12.7 mm
9/16-18
52 In stock
23.0 mm
1"-14 UNF/JIC
3751 In stock
19.1 mm
13/16"-16 UNF/JIC
2420 In stock
15.1 mm
11/16"-16 UNF/JIC
9078 In stock
12.7 mm
9/16"-18 UNF/JIC
3851 In stock
34.1 mm
1-7/16"-12 UNF/JIC
3631 In stock
27.8 mm
1-3/16"-12 UNF/JIC
3363 In stock
40.5 mm
1-11/16"-12 UNF/JIC
Request the lead time here
24.4 mm
Request the lead time here
31 mm
Request the lead time here
19.8 mm
Request the lead time here
9.4 mm
Request the lead time here
19.1 mm
Request the lead time here
15.1 mm
Request the lead time here
40.5 mm
Request the lead time here
23 mm
Request the lead time here
12.7 mm
Request the lead time here
34.1 mm
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 27.1 mm | 1.067 in

OFR120A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    17 mm
  • Inner Ring Length
    10.9 mm
O-Ring Face Seal Cap JIC Threads ; 9/16-18 ; Outer Ring Inside Diameter 21.9 mm | 0.864 in

OFR110A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    9/16-18
  • Inner Ring Inside Diameter
    12.7 mm
  • Inner Ring Length
    10.7 mm
O-Ring Face Seal Cap UNF/JIC ; 1"-14 UNF/JIC ; Outer Ring Inside Diameter 31.9 mm | 1.256 in

110190


Stock Levels
52 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1"-14 UNF/JIC
  • Inner Ring Inside Diameter
    23.0 mm
  • Inner Ring Length
    13.5 mm
O-Ring Face Seal Cap UNF/JIC ; 13/16"-16 UNF/JIC ; Outer Ring Inside Diameter 26.8 mm | 1.055 in

110189


Stock Levels
3751 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    13/16"-16 UNF/JIC
  • Inner Ring Inside Diameter
    19.1 mm
  • Inner Ring Length
    10.9 mm
O-Ring Face Seal Cap UNF/JIC ; 11/16"-16 UNF/JIC ; Outer Ring Inside Diameter 22.9 mm | 0.902 in

110188


Stock Levels
2420 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    11/16"-16 UNF/JIC
  • Inner Ring Inside Diameter
    15.1 mm
  • Inner Ring Length
    9.4 mm
O-Ring Face Seal Cap UNF/JIC ; 9/16"-18 UNF/JIC ; Outer Ring Inside Diameter 19.5 mm | 0.768 in

110187


Stock Levels
9078 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    9/16"-18 UNF/JIC
  • Inner Ring Inside Diameter
    12.7 mm
  • Inner Ring Length
    8.3 mm
O-Ring Face Seal Cap UNF/JIC ; 1-7/16"-12 UNF/JIC ; Outer Ring Inside Diameter 45.8 mm | 1.803 in

110192


Stock Levels
3851 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-7/16"-12 UNF/JIC
  • Inner Ring Inside Diameter
    34.1 mm
  • Inner Ring Length
    14.7 mm
O-Ring Face Seal Cap UNF/JIC ; 1-3/16"-12 UNF/JIC ; Outer Ring Inside Diameter 38.9 mm | 1.531 in

110191


Stock Levels
3631 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-3/16"-12 UNF/JIC
  • Inner Ring Inside Diameter
    27.8 mm
  • Inner Ring Length
    14.5 mm
O-Ring Face Seal Cap UNF/JIC ; 1-11/16"-12 UNF/JIC ; Outer Ring Inside Diameter 53.2 mm | 2.094 in

110193


Stock Levels
3363 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-11/16"-12 UNF/JIC
  • Inner Ring Inside Diameter
    40.5 mm
  • Inner Ring Length
    14.7 mm
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 37.8 mm | 1.489 in

OFR140A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    24.4 mm
  • Inner Ring Length
    14.5 mm
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 44.9 mm | 1.766 in

OFR150A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    31 mm
  • Inner Ring Length
    15 mm
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 30.3 mm | 1.192 in

OFR130A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    19.8 mm
  • Inner Ring Length
    12.7 mm
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 18.1 mm | 0.712 in

OFR100A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    9.4 mm
  • Inner Ring Length
    10.7 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 26.7 mm | 1.053 in

OR8A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    19.1 mm
  • Inner Ring Length
    10.9 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 22.9 mm | 0.901 in

OR6A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    15.1 mm
  • Inner Ring Length
    9.4 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 53.2 mm | 2.093 in

OR20A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    40.5 mm
  • Inner Ring Length
    14.7 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 32 mm | 1.260 in

OR10A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    23 mm
  • Inner Ring Length
    13.5 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 19.5 mm | 0.768 in

OR4A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    12.7 mm
  • Inner Ring Length
    8.3 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 45.8 mm | 1.804 in

OR16A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    34.1 mm
  • Inner Ring Length
    14.7 mm