Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These steel hexagonal standoffs are suitable for a wide range of applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Material | Standards | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $4.6445 - $4.8889 | Request the lead time here |
Hexagonal
|
Steel
|
|
1.575 in
40.0 mm
|
||
| $1.5815 - $1.6649 | Request the lead time here |
Hexagonal
|
Steel
|
|
1.181 in
30.0 mm
|
||
| $4.3935 - $4.6247 | Request the lead time here |
Hexagonal
|
Steel
|
|
1.181 in
30.0 mm
|
||
| $2.2239 - $2.4642 | Request the lead time here |
Hexagonal
|
Steel
|
|
2.756 in
70.0 mm
|
||
| $1.3305 - $1.4006 | 10 In stock |
Hexagonal
|
Steel
|
|
0.591 in
15.0 mm
|
||
| $3.8816 - $4.0859 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.591 in
15.0 mm
|
||
| $0.6502 - $0.6845 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.433 in
11.0 mm
|
||
| $0.9367 - $0.986 | Request the lead time here |
Hexagonal
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $4.8956 - $5.1532 | 15 In stock |
Hexagonal
|
Steel
|
|
1.969 in
50.0 mm
|
||
| $0.2959 - $0.3116 | 10 In stock |
Hexagonal
|
Steel
|
|
0.197 in
5.0 mm
|
||
| $0.8912 - $0.9381 | Request the lead time here |
Hexagonal
|
Steel
|
|
1.378 in
35.0 mm
|
||
| $1.6318 - $1.7178 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.787 in
20.0 mm
|
||
| $1.1297 - $1.1891 | 10 In stock |
Hexagonal
|
Steel
|
|
0.787 in
20.0 mm
|
||
| $1.4435 - $1.5195 | 10 In stock |
Hexagonal
|
Steel
|
|
1.378 in
35.0 mm
|
||
| $0.3978 - $0.4407 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.394 in
10.0 mm
|
||
| $1.6694 - $1.8498 | Request the lead time here |
Hexagonal
|
Steel
|
|
2.165 in
55.0 mm
|
||
| $0.7092 - $0.7465 | 9 In stock |
Hexagonal
|
Steel
|
|
0.512 in
13.0 mm
|
||
| $0.6438 - $0.6779 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.709 in
18.0 mm
|
||
| $0.5987 - $0.6303 | 10 In stock |
Hexagonal
|
Steel
|
|
0.591 in
15.0 mm
|
||
| $0.1697 - $0.188 | 10 In stock |
Hexagonal
|
Steel
|
|
0.984 in
25.0 mm