Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$4.6746 - $5.1796 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$4.4404 - $4.9201 10 In stock
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
40.0 mm
$4.2576 - $4.4815 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$1.7322 - $1.8234 10 In stock
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$2.9216 - $3.2373 Request the lead time here
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
60.0 mm
$8.1115 - $8.9877 Request the lead time here
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
90.0 mm
$5.1314 - $5.4015 Request the lead time here
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$3.2476 - $3.4185 Request the lead time here
Stainless Steel
8.0 mm
5.0 mm
$3.2476 - $3.4185 Request the lead time here
Stainless Steel
8.0 mm
5.0 mm
$0.6903 - $0.7267 Request the lead time here
Steel
12.0 mm
5.0 mm
$2.6611 - $2.8013 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
5.0 mm
$0.5281 - $0.5852 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
11.0 mm
$0.3054 - $0.3384 Request the lead time here
Steel
10.0 mm
35.0 mm
$0.5635 - $0.5932 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
8.0 mm
$1.1631 - $1.2242 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$1.6381 - $1.7242 Request the lead time here
Steel
10.0 mm
40.0 mm
$0.7593 - $0.7993 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$0.706 - $0.7823 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
60.0 mm
$2.5007 - $2.7708 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
35.0 mm
$3.1408 - $3.3061 Request the lead time here
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
18.0 mm
  • of 13
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M4

304450041556

Price Range
$5.1796 - $4.6746

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M5

304540041556

Price Range
$4.9201 - $4.4404

Stock Levels
10 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M5

304530041556

Price Range
$4.4815 - $4.2576

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304620341152

Price Range
$1.8234 - $1.7322

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304660341152

Price Range
$3.2373 - $2.9216

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304690341556

Price Range
$8.9877 - $8.1115

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304620341556

Price Range
$5.4015 - $5.1314

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ;

308201041556

Price Range
$3.4185 - $3.2476

Stock Levels
Request the lead time here
Attributes
  • Coating
    Stainless Steel
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ;

308203041556

Price Range
$3.4185 - $3.2476

Stock Levels
Request the lead time here
Attributes
  • Coating
    Stainless Steel
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ;

308302041152

Price Range
$0.7267 - $0.6903

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304305141556

Price Range
$2.8013 - $2.6611

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2.5

304211040050

Price Range
$0.5852 - $0.5281

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ;

304335041152

Price Range
$0.3384 - $0.3054

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304108040050

Price Range
$0.5932 - $0.5635

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304130040050

Price Range
$1.2242 - $1.1631

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ;

304340041152

Price Range
$1.7242 - $1.6381

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304115040050

Price Range
$0.7993 - $0.7593

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M3

304360040050

Price Range
$0.7823 - $0.706

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M5

304535040050

Price Range
$2.7708 - $2.5007

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304818041152

Price Range
$3.3061 - $3.1408

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric