These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $5.4763 - $5.7647 | Request the lead time here |
Hexagonal
|
|
0.472 in
12.0 mm
|
||
| $1.9627 - $2.0661 | Request the lead time here |
Hexagonal
|
|
0.472 in
12.0 mm
|
||
| $2.1094 - $2.2204 | 10 In stock |
Hexagonal
|
|
0.472 in
12.0 mm
|
||
| $2.0883 - $2.1982 | Request the lead time here |
Hexagonal
|
|
0.394 in
10.0 mm
|
||
| $2.1094 - $3.8858 | Request the lead time here |
Hexagonal
|
|
0.472 in
12.0 mm
|
||
| $2.1094 - $2.2204 | 30 In stock |
Hexagonal
|
|
0.394 in
10.0 mm
|
||
| $2.0883 - $2.1982 | Request the lead time here |
Hexagonal
|
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue