Menu Search

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

In stock

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$3.8639 - $7.1176 Request the lead time here
Hexagonal
Nylon 6
9.0 mm
25.0 mm
$5.5711 - $5.8642 Request the lead time here
Hexagonal
Nylon 6
12.7 mm
40.0 mm
$3.5633 - $3.7509 Request the lead time here
Hexagonal
Nylon 6
6.0 mm
30.0 mm
$3.4012 - $3.5803 Request the lead time here
Hexagonal
Nylon 6
6.0 mm
25.0 mm
$3.2462 - $3.4171 Request the lead time here
Hexagonal
Nylon 6
6.0 mm
20.0 mm
$3.0818 - $3.244 Request the lead time here
Hexagonal
Nylon 6;Brass
6.0 mm
25.0 mm
  • of 3
Male To Male Standoff - Natural ; 25.0 mm | 0.984 in

HSM5-9.5-25-3

Price Range
$7.1176 - $3.8639

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 40.0 mm | 1.575 in

HSM6-12.7-40-3

Price Range
$5.8642 - $5.5711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 30.0 mm | 1.181 in

HSM4-8-30-3

Price Range
$3.7509 - $3.5633

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 25.0 mm | 0.984 in

HSM4-8-25-3

Price Range
$3.5803 - $3.4012

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 20.0 mm | 0.787 in

HSM4-8-20-3

Price Range
$3.4171 - $3.2462

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 25.0 mm | 0.984 in

HSM4-8-25-2

Price Range
$3.244 - $3.0818

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Internal Thread Length
    6.0 mm