Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These standoffs have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.3167 - $0.351 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| $0.8022 - $0.8889 | Request the lead time here |
|
|
2 in
50.8 mm
|
||
| $0.3712 - $0.4113 | Request the lead time here |
|
|
1.752 in
44.5 mm
|
||
| $0.1961 - $0.2173 | Request the lead time here |
|
|
0.752 in
19.1 mm
|
||
| $0.9536 - $1.0566 | 30 In stock |
|
|
3 in
76.2 mm
|
||
| $0.7616 - $0.8439 | Request the lead time here |
|
|
1.752 in
44.5 mm
|
||
| $0.1929 - $0.2138 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| $0.5121 - $0.5674 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
| HS-6-8 | $0.3387 - $0.3753 | Request the lead time here |
|
|
1 in
25.4 mm
|
|
| $0.2372 - $0.2628 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| $0.143 - $0.1585 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| $0.2545 - $0.2819 | Request the lead time here |
|
|
0.752 in
19.1 mm
|
||
| $0.3283 - $0.3638 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
| $0.222 - $0.246 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| $0.7422 - $0.7812 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
||
| $0.5497 - $0.5787 | Request the lead time here |
|
|
1.181 in
30.0 mm
|
||
| $0.1282 - $0.142 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
| $0.4489 - $0.4974 | Request the lead time here |
|
|
1.252 in
31.8 mm