Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. The bottom end/chassis end is removable from the top of the board. Available in 5 different spacer lengths
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.0642 - $0.1184 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.598 in
15.2 mm
|
||
$0.0664 - $0.1223 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap-Lock
|
0.362 in
9.2 mm
|
||
$0.1804 - $0.3324 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.1738 - $0.3203 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
$0.2453 - $0.2582 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.752 in
19.1 mm
|
||
$0.0002 - $0.0002 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.374 in
9.5 mm
|
||
$0.3615 - $0.4005 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
$0.1791 - $0.33 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.437 in
11.1 mm
|
||
$0.1782 - $0.3283 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
$0.0701 - $0.1292 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.638 in
16.2 mm
|
||
$0.0698 - $0.1287 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.913 in
23.2 mm
|
||
$0.0612 - $0.1127 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
$0.1828 - $0.3368 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.563 in
14.3 mm
|
||
$0.0676 - $0.1247 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.787 in
20.0 mm
|
||
$0.0647 - $0.1194 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.677 in
17.2 mm
|
||
$0.0683 - $0.1257 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.835 in
21.2 mm
|
||
$0.172 - $0.3168 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.189 in
4.8 mm
|
||
$0.1776 - $0.3274 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.311 in
7.9 mm
|
||
$0.0638 - $0.1177 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.52 in
13.2 mm
|
||
$0.0669 - $0.1233 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.756 in
19.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue