These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.072 - $0.0757 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.031 in
0.8 mm
|
0.197 in
5.0 mm
|
||
$0.0997 - $0.1049 | 1030 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
$0.0857 - $0.0902 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.031 in
0.8 mm
|
0.551 in
14.0 mm
|
||
$0.0844 - $0.0887 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.031 in
0.8 mm
|
0.315 in
8.0 mm
|
||
$0.0646 - $0.068 | 1018 In stock |
Snap Lock Fix
|
Snap-Lock
|
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
||
$0.1109 - $0.1168 | Request the lead time here |
Snap Lock Fix
|
Snap-Lock
|
0.065 in
1.65 mm
|
0.252 in
6.4 mm
|
||
$0.0758 - $0.0798 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.067 in
1.7 mm
|
0.626 in
15.9 mm
|
||
$0.0846 - $0.0891 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
||
$0.0639 - $0.0673 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
||
$0.0585 - $0.0647 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
$0.0966 - $0.1017 | 20 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
$0.1116 - $0.1175 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
$0.0777 - $0.0818 | Request the lead time here |
Snap Lock Fix
|
Snap-Lock
|
0.065 in
1.65 mm
|
0.374 in
9.5 mm
|
||
$0.1091 - $0.1149 | Request the lead time here |
Snap Lock Fix
|
Snap-Lock
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
$0.0563 - $0.0593 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.067 in
1.7 mm
|
0.252 in
6.4 mm
|
||
$0.1123 - $0.1182 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue