Menu Search

Pull Handles - Arch Shaped Metal

In stock

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Handle Materials and Finishes: Stainless Steel and Chrome Plated Die-Cast Zinc Alloy

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Handle Length Handle Material Mount Type Mount Style View
$46.781 - $51.8348 Request the lead time here
M8
125.0 mm
Aluminium
Threaded Insert
$46.894 - $51.96 Request the lead time here
M8
128.0 mm
Aluminium
Threaded Insert
$46.5549 - $51.5844 Request the lead time here
M8
120.0 mm
Aluminium
Rear Mount
$47.4817 - $52.6114 Request the lead time here
M6
200.0 mm
Aluminium
Rear Mount
$32.0642 - $35.5282 Request the lead time here
$2.5987 - $2.8794 10 In stock
M4
96.0 mm
Die Cast Zinc Alloy
Screw Mount
Rear Installation
$6.3522 - $7.0384 Request the lead time here
$10.5003 - $19.3427 17 In stock
$4.1358 - $4.5826 Request the lead time here
M6
87.0 mm
Zinc Alloy
Screw Mount
$3.9028 - $7.1894 Request the lead time here
M4
64.0 mm
Die Cast Zinc Alloy
Screw Mount
Rear Installation
$31.0856 - $34.4439 Request the lead time here
287200E $12.0633 - $22.222 Request the lead time here
$15.5249 - $17.2022 Request the lead time here
$7.5557 - $8.372 Request the lead time here
$10.1488 - $11.2452 Request the lead time here
$40.291 - $44.6438 Request the lead time here
Non Threaded
140.0 mm
Aluminium
Front Mount
$55.6884 - $102.5839 Request the lead time here
M6 x 12
$63.1726 - $66.4976 Request the lead time here
M8 x 14
$118.1001 - $130.8588 Request the lead time here
M8
500.0 mm
Aluminium
Threaded Insert
$125.5091 - $139.0681 Request the lead time here
M8
600.0 mm
Aluminium
Threaded Insert
  • of 6
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 125.0 mm | 4.921 in

1337638

Price Range
$51.8348 - $46.781

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 128.0 mm | 5.039 in

1337639

Price Range
$51.96 - $46.894

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 120.0 mm | 4.724 in

1337637

Price Range
$51.5844 - $46.5549

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 200.0 mm | 7.874 in

1337633

Price Range
$52.6114 - $47.4817

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - ; ; ; ; ;

187800E

Price Range
$35.5282 - $32.0642

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    800.0 mm
  • Mounting Hole Diameter
    8.5 mm
Plastic One-Piece Pull Handles - Die Cast Zinc Alloy ; Handle Shape Arch ; Handle Length 96.0 mm | 3.78 in; Die Cast Zinc Alloy; Natural; Chrome Plated

08411E

Price Range
$2.8794 - $2.5987

Stock Levels
10 In stock
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Chrome Plated
  • Handle Colour
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - ; ;

087400E

Price Range
$7.0384 - $6.3522

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    400.0 mm
Plastic One-Piece Pull Handles - ; ;

087200E

Price Range
$19.3427 - $10.5003

Stock Levels
17 In stock
Attributes
  • Mounting Hole Distance
    200.0 mm
Metal One-Piece Pull Handles - Zinc Alloy ; Handle Shape U ; M6 ; Overall Length 121.0 mm | 4.764 in

20021979

Price Range
$4.5826 - $4.1358

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Zinc Alloy
  • Handle Finish
    Bright Chrome
  • Handle Shape
    U
  • Handle Style
    Round Bar
  • Mount Type
    Screw Mount
ECAENUS_P1012110

08512E

Price Range
$7.1894 - $3.9028

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Sơn tĩnh điện
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

1871000E

Price Range
$34.4439 - $31.0856

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    1000.0 mm
  • Mounting Hole Diameter
    8.5 mm
Plastic One-Piece Pull Handles - ; ; ;

287200E

Price Range
$22.222 - $12.0633

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    200.0 mm
  • Mounting Hole Diameter
    8.5 mm
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187500E

Price Range
$17.2022 - $15.5249

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    500.0 mm
  • Mounting Hole Diameter
    8.5 mm
Plastic One-Piece Pull Handles - ; ; ; ; ;

287400E

Price Range
$8.372 - $7.5557

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    400.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Standard
    DIN
  • Standard
    ISO
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187400E

Price Range
$11.2452 - $10.1488

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    400.0 mm
  • Mounting Hole Diameter
    8.5 mm
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 140.0 mm | 5.512 in

1337649

Price Range
$44.6438 - $40.291

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - ; ;

463288

Price Range
$102.5839 - $55.6884

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 12
  • Mounting Hole Distance
    128.0 mm
Plastic One-Piece Pull Handles - ; ;

463287

Price Range
$66.4976 - $63.1726

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 14
  • Mounting Hole Distance
    120.0 mm
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 500.0 mm | 19.685 in

463330

Price Range
$130.8588 - $118.1001

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ribbed Grip Bar
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 600.0 mm | 23.622 in

463331

Price Range
$139.0681 - $125.5091

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ribbed Grip Bar
  • Handle Shape
    U