Menu Search

Pull Handles - Arch Shaped Metal

In stock

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Handle Materials and Finishes: Stainless Steel and Chrome Plated Die-Cast Zinc Alloy

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Handle Length Handle Material Mount Type Mount Style View
$32.7578 - $36.2967 10 In stock
M6
100.0 mm
Aluminium
Rear Mount
$50.9619 - $56.4674 Request the lead time here
M6
235.0 mm
Aluminium
Rear Mount
$44.8599 - $49.7063 Request the lead time here
M8
112.0 mm
Aluminium
Rear Mount
$47.4817 - $52.6114 Request the lead time here
M6
200.0 mm
Aluminium
Rear Mount
$46.781 - $51.8348 Request the lead time here
M8
125.0 mm
Aluminium
Threaded Insert
$33.6709 - $37.3085 Request the lead time here
M6
112.0 mm
Aluminium
Rear Mount
$45.8769 - $50.8332 Request the lead time here
M8
117.0 mm
Aluminium
Rear Mount
$60.9057 - $67.4854 Request the lead time here
M8
192.0 mm
Aluminium
Threaded Insert
$38.758 - $42.9452 Request the lead time here
Non Threaded
124.0 mm
Aluminium
Front Mount
$55.7077 - $61.726 Request the lead time here
Non Threaded
193.0 mm
Aluminium
Front Mount
$38.9841 - $43.1957 Request the lead time here
Non Threaded
132.0 mm
Aluminium
Front Mount
$38.3506 - $42.4938 Request the lead time here
M6
160.0 mm
Aluminium
Rear Mount
$4.1358 - $4.5826 Request the lead time here
M6
87.0 mm
Zinc Alloy
Screw Mount
$31.0856 - $34.4439 Request the lead time here
$32.0642 - $35.5282 Request the lead time here
$6.3522 - $7.0384 Request the lead time here
$10.5003 - $19.3427 17 In stock
$2.5987 - $2.8794 10 In stock
M4
96.0 mm
Die Cast Zinc Alloy
Screw Mount
Rear Installation
$3.9028 - $7.1894 Request the lead time here
M4
64.0 mm
Die Cast Zinc Alloy
Screw Mount
Rear Installation
$15.5249 - $17.2022 Request the lead time here
  • of 6
U-Handle - Mounting Hole Distance - 100.0 mm | 3.937 in; M6; Aluminium; Natural

1337626

Price Range
$36.2967 - $32.7578

Stock Levels
10 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 235.0 mm | 9.252 in

1337634

Price Range
$56.4674 - $50.9619

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 112.0 mm | 4.409 in

1337635

Price Range
$49.7063 - $44.8599

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 200.0 mm | 7.874 in

1337633

Price Range
$52.6114 - $47.4817

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 125.0 mm | 4.921 in

1337638

Price Range
$51.8348 - $46.781

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
U-Handle - Mounting Hole Distance - 112.0 mm | 4.409 in; M6; Aluminium; Natural

1337627

Price Range
$37.3085 - $33.6709

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 117.0 mm | 4.606 in

1337636

Price Range
$50.8332 - $45.8769

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 192.0 mm | 7.559 in

1337642

Price Range
$67.4854 - $60.9057

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 124.0 mm | 4.882 in

1337647

Price Range
$42.9452 - $38.758

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 193.0 mm | 7.598 in

1337655

Price Range
$61.726 - $55.7077

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 132.0 mm | 5.197 in

1337648

Price Range
$43.1957 - $38.9841

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 160.0 mm | 6.299 in

1337631

Price Range
$42.4938 - $38.3506

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
Metal One-Piece Pull Handles - Zinc Alloy ; Handle Shape U ; M6 ; Overall Length 121.0 mm | 4.764 in

20021979

Price Range
$4.5826 - $4.1358

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Zinc Alloy
  • Handle Finish
    Bright Chrome
  • Handle Shape
    U
  • Handle Style
    Round Bar
  • Mount Type
    Screw Mount
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

1871000E

Price Range
$34.4439 - $31.0856

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    1000.0 mm
  • Mounting Hole Diameter
    8.5 mm
Plastic One-Piece Pull Handles - ; ; ; ; ;

187800E

Price Range
$35.5282 - $32.0642

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    800.0 mm
  • Mounting Hole Diameter
    8.5 mm
Plastic One-Piece Pull Handles - ; ;

087400E

Price Range
$7.0384 - $6.3522

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    400.0 mm
Plastic One-Piece Pull Handles - ; ;

087200E

Price Range
$19.3427 - $10.5003

Stock Levels
17 In stock
Attributes
  • Mounting Hole Distance
    200.0 mm
Plastic One-Piece Pull Handles - Die Cast Zinc Alloy ; Handle Shape Arch ; Handle Length 96.0 mm | 3.78 in; Die Cast Zinc Alloy; Natural; Chrome Plated

08411E

Price Range
$2.8794 - $2.5987

Stock Levels
10 In stock
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Chrome Plated
  • Handle Colour
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
ECAENUS_P1012110

08512E

Price Range
$7.1894 - $3.9028

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Sơn tĩnh điện
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187500E

Price Range
$17.2022 - $15.5249

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    500.0 mm
  • Mounting Hole Diameter
    8.5 mm