Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
$12.1058 - $13.4135 Request the lead time here
M5
250.0 mm
Aluminium
Threaded
Drawer
$10.422 - $11.5479 Request the lead time here
M5
180.0 mm
Aluminium
Threaded
Drawer
$9.4119 - $10.4287 Request the lead time here
M5
120.0 mm
Aluminium
Threaded
Drawer
$10.7916 - $11.9574 Request the lead time here
M5
200.0 mm
Aluminium
Threaded
Drawer
$10.3125 - $11.4266 Request the lead time here
M5
55.0 mm
Aluminium
Threaded Female
Drawer
$11.7361 - $13.004 Request the lead time here
M5
235.0 mm
Aluminium
Threaded
Drawer
$9.8105 - $10.8704 Request the lead time here
M5
100.0 mm
Aluminium
Threaded Female
Drawer
  • of 4
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 250.0 mm | 9.843 in; Aluminium; Natural

1845740250E

Price Range
$13.4135 - $12.1058

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    250.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 180.0 mm | 7.087 in; Aluminium; Natural

1845740180E

Price Range
$11.5479 - $10.422

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    180.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 120.0 mm | 4.724 in; Aluminium; Natural

1845740120E

Price Range
$10.4287 - $9.4119

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    120.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 200.0 mm | 7.874 in; Aluminium; Natural

1845740200E

Price Range
$11.9574 - $10.7916

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    200.0 mm
Metal One-Piece Pull Handles - ; ; ;

184574055E

Price Range
$11.4266 - $10.3125

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded Female
  • Mounting Hole Distance
    55.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 235.0 mm | 9.252 in; Aluminium; Natural

1845740235E

Price Range
$13.004 - $11.7361

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    235.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 100.0 mm | 3.937 in; Aluminium; Natural

1845740100E

Price Range
$10.8704 - $9.8105

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded Female
  • Mounting Hole Distance
    100.0 mm