Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Folding Pull Handles are hinged u-shaped handles that lay flat when not in use, creating a convenient low profile while maintaining functionality. These metal handles are secured with nuts and available in free-fall, two-position, and three-position options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Number of Mounting Holes | Handle Material | Hinge Type | View | |
|---|---|---|---|---|---|---|---|
| $132.4408 - $146.7488 | Request the lead time here |
|
|
|
|
||
| $143.7687 - $159.3005 | Request the lead time here |
|
|
|
|
||
| $136.1766 - $150.8883 | Request the lead time here |
|
|
|
|
||
| $6.0865 - $6.744 | Request the lead time here |
3.425 in
87.0 mm
|
2
|
Steel
|
90° Swing
|
||
| $5.088 - $5.6377 | Request the lead time here |
5.02 in
127.5 mm
|
8
|
Aluminium Alloy
|
90° Swing
|
||
| $46.1897 - $51.1798 | Request the lead time here |
|
|
Steel
|
Side Pull
|
||
| Request the lead time here |
|
|
Stainless Steel
|
Side Pull
|
|||
| Request the lead time here |
|
|
Stainless Steel
|
Side Pull
|
|||
| $47.9227 - $53.10 | Request the lead time here |
|
|
Steel
|
Side Pull
|
||
| $45.3866 - $50.2899 | Request the lead time here |
|
|
Steel
|
Side Pull
|
||
| Request the lead time here |
|
|
Stainless Steel
|
Side Pull
|
|||
| $180.4039 - $199.8935 | 8 In stock |
|
4
|
Aluminium
|
|
||
| $206.3135 - $228.6024 | Request the lead time here |
|
4
|
Aluminium
|
|
||
| $206.3135 - $228.6024 | 2 In stock |
|
4
|
Aluminium
|
|
||
| $22.9635 - $25.4442 | Request the lead time here |
3.858 in
98.0 mm
|
3
|
Steel
|
|
||
| $196.5254 - $217.7567 | Request the lead time here |
|
4
|
Aluminium