Menu Search

Pull Handles - Tubular Bridge Handles

In production

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type View
$25.0235 - $27.7268 Request the lead time here
M5
200.0 mm
Steel
Threaded Female
$12.4251 - $13.7675 Request the lead time here
M6
128.0 mm
Aluminium
Threaded Female
$12.9583 - $14.3583 Request the lead time here
M6
96.0 mm
Aluminium
Threaded Female
$63.974 - $70.8853 Request the lead time here
M8
350.0 mm
Steel
Threaded Female
$22.6027 - $25.0445 Request the lead time here
M5
100.0 mm
Steel
Threaded Female
$30.8736 - $34.2089 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Female
$38.7995 - $42.9912 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Female
$56.6644 - $62.786 Request the lead time here
M8
250.0 mm
Steel
Threaded Female
Request the lead time here
M8
350.0 mm
Stainless Steel
Threaded Female
$36.6184 - $40.5744 Request the lead time here
M10
300.0 mm
Steel
Threaded Female
Request the lead time here
M8
350.0 mm
Stainless Steel
Threaded Female
$42.7421 - $47.3597 Request the lead time here
M8
350.0 mm
Aluminium
Threaded Female
$34.7552 - $38.5099 Request the lead time here
M10
250.0 mm
Steel
Threaded Female
Request the lead time here
M10
80.0 mm
Stainless Steel
Threaded Female
$41.1587 - $45.6052 Request the lead time here
M10
400.0 mm
Steel
Threaded Female
$10.9479 - $12.1307 Request the lead time here
M6
64.0 mm
Aluminium
Threaded Female
$15.2482 - $16.8955 Request the lead time here
M10
80.0 mm
Steel
Threaded Female
$60.4832 - $67.0174 Request the lead time here
M8
350.0 mm
Steel
Threaded Female
Request the lead time here
M5
100.0 mm
Stainless Steel
Threaded Female
$13.9435 - $15.4499 Request the lead time here
M6
128.0 mm
Aluminium
Threaded Female
  • of 4
Metal One-Piece Pull Handles - ; ; ;

6846140200E

Price Range
$27.7268 - $25.0235

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    8.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M6; 128.0 mm; Aluminium

8845238128E

Price Range
$13.7675 - $12.4251

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    128.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M6; 96.0 mm; Aluminium

884573896E

Price Range
$14.3583 - $12.9583

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    96.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M8; Mounting Hole Distance - 350.0 mm | 13.78 in; Steel; Natural

38426170350E

Price Range
$70.8853 - $63.974

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - ; ; ;

6846140100E

Price Range
$25.0445 - $22.6027

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    100.0 mm
  • Thread Length
    8.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - ; ; ;

4845770200E

Price Range
$34.2089 - $30.8736

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
Metal One-Piece Pull Handles - ; ; ;

4845770300E

Price Range
$42.9912 - $38.7995

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
Metal One-Piece Pull Handles - M8; Mounting Hole Distance - 250.0 mm | 9.843 in; Steel; Natural

38426170250E

Price Range
$62.786 - $56.6644

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M8; Mounting Hole Distance - 350.0 mm | 13.78 in; Stainless Steel; Natural

38424070350E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
Metal One-Piece Pull Handles - M10; Mounting Hole Distance - 300.0 mm | 11.811 in; Steel; Chrome

2846170300E

Price Range
$40.5744 - $36.6184

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    25.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Chrome Plated
Metal One-Piece Pull Handles - M8; Mounting Hole Distance - 350.0 mm | 13.78 in; Stainless Steel; Natural

38414070350E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
Metal One-Piece Pull Handles - ; ; ;

4845770350E

Price Range
$47.3597 - $42.7421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
Metal One-Piece Pull Handles - M10; Mounting Hole Distance - 250.0 mm | 9.843 in; Steel; Natural

2846170250E

Price Range
$38.5099 - $34.7552

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M10; Mounting Hole Distance - 80.0 mm | 3.15 in; Stainless Steel; Natural

284403580E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    80.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
Metal One-Piece Pull Handles - M10; Mounting Hole Distance - 400.0 mm | 15.748 in; Steel; Chrome

2846170400E

Price Range
$45.6052 - $41.1587

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    400.0 mm
  • Thread Length
    25.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Chrome Plated
Metal One-Piece Pull Handles - M6; 64.0 mm; Aluminium

884573864E

Price Range
$12.1307 - $10.9479

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    64.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M10; Mounting Hole Distance - 80.0 mm | 3.15 in; Steel; Natural

284614080E

Price Range
$16.8955 - $15.2482

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    80.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M8; Mounting Hole Distance - 350.0 mm | 13.78 in; Steel; Natural

38416170350E

Price Range
$67.0174 - $60.4832

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - ; ; ;

6844040100E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    100.0 mm
  • Thread Length
    8.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M6; 128.0 mm; Aluminium

8845738128E

Price Range
$15.4499 - $13.9435

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    128.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090