Menu Search

Pully Round

In production

These Round Belt Pulleys offer consistent power transmission. Designed for flexible connections between elements and suspended applications requiring motion traction control, they are useful for flexible connections between elements and suspended applications. They are also intended to reduce noise and vibration while in use. These pulleys' smooth surface finish and accurate balancing reduce friction and undesirable disturbances, resulting in a quieter operation and a more comfortable working environment.

Used iin applications that require a lightweight, corrosion-resistant, and cost-effective solution. Because of their adaptability and endurance, they are well suited for conveyor systems, printing presses, automotive components, and agricultural applications.

  • Material: POM
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Wheel Diameter Belt Width Wheel Width View
$0.114 - $0.1264 Request the lead time here
20.0 mm
3.8 mm
7.5 mm
$0.5651 - $0.5949 Request the lead time here
50.0 mm
7.6 mm
15.0 mm
$0.2187 - $0.2424 Request the lead time here
30.0 mm
4.8 mm
9.0 mm
$0.3766 - $0.6936 Request the lead time here
6.1 mm
11.0 mm
Round Belt Pulley - 20.0 mm; 7.5 mm; 6.0 mm; POM

024002500005

Price Range
$0.1264 - $0.114

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    20.0 mm
  • Wheel Width
    7.5 mm
  • Belt Width
    3.8 mm
  • Hole Diameter
    6.0 mm
  • Colour
    Natural
Round Belt Pulley - 50.0 mm; 15.0 mm; 8.0 mm; POM

024015000005

Price Range
$0.5949 - $0.5651

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    15.0 mm
  • Belt Width
    7.6 mm
  • Hole Diameter
    8.0 mm
  • Colour
    Natural
Round Belt Pulley - 30.0 mm; 9.0 mm; 6.0 mm; POM

024005000005

Price Range
$0.2424 - $0.2187

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    30.0 mm
  • Wheel Width
    9.0 mm
  • Belt Width
    4.8 mm
  • Hole Diameter
    6.0 mm
  • Colour
    Natural
Round Belt Pulley - 40.0 mm; 11.0 mm; 6.0 mm; POM

024010000005

Price Range
$0.6936 - $0.3766

Stock Levels
Request the lead time here
Attributes
  • Wheel Width
    11.0 mm
  • Belt Width
    6.1 mm
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Full Material
    Polyoxymethylene