Menu Search

Push Fit Feet

In stock

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
124 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Height Compatible Hole Diameter Range Base Diameter View
$0.0408 - $0.0752 Request the lead time here
PVC
Black
1.6 mm
7.7 mm
$0.2061 - $0.2283 Request the lead time here
PA
Natural
16.1 mm
9.5 mm
$0.1453 - $0.161 Request the lead time here
PA
Natural
1.6 mm
12.7 mm
$0.3753 - $0.4159 Request the lead time here
PA
Natural
4.8 mm
12.7 mm
$0.183 - $0.2029 Request the lead time here
PA
Natural
1.2 mm
9.5 mm
$0.0801 - $0.0887 Request the lead time here
Rubber
Brown
3.0 mm
10.0 mm
$0.4353 - $0.4824 Request the lead time here
LDPE
Black
1.6 mm
10.3 mm
$0.4224 - $0.468 Request the lead time here
LDPE
Black
2.4 mm
19.1 mm
$0.6243 - $0.6918 Request the lead time here
PA
Natural
12.7 mm
24.9 mm
$0.1897 - $0.2102 Request the lead time here
PA
Natural
7.6 mm
9.5 mm
$0.612 - $0.6781 Request the lead time here
Nylon
Natural
4.7 mm
37.1 mm
$0.3112 - $0.3448 Request the lead time here
PA
Natural
11.1 mm
12.7 mm
$0.4436 - $0.4915 Request the lead time here
PVC
Black
11.0 mm
11.0 mm
$0.5295 - $0.5866 Request the lead time here
PA
Natural
9.7 mm
31.8 mm
$0.1944 - $0.2153 Request the lead time here
PVC
Black
25.3 mm
25.3 mm
$1.1853 - $2.1833 Request the lead time here
PA
Black
6.3 mm
16.0 mm
$0.2383 - $0.264 Request the lead time here
Nylon
Natural
1.1 mm
7.8 mm
$0.157 - $0.1739 Request the lead time here
PA
Natural
1.6 mm
9.5 mm
$0.4613 - $0.5111 Request the lead time here
LDPE
Black
4.6 mm
25.4 mm
$1.9547 - $3.6008 Request the lead time here
Rubber
Black
42.0 mm
25.0 mm
  • of 7
Push Fit Feet - Base Height - 1.6 mm | 0.063 in ; Base Diameter - 7.7 mm | 0.303 in ; Colour - Black ; Base Material - PVC

1347532

Price Range
$0.0752 - $0.0408

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.6 mm
  • Base Diameter
    7.7 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - Base Height - 16.1 mm | 0.634 in ; Overall Height - 22.4 mm | 0.882 in ; Maximum Compatible Hole Diameter - 9.5 mm | 0.374 in ; Minimum Compatible Hole Diameter - 9.5 mm | 0.374 in

BST012A

Price Range
$0.2283 - $0.2061

Stock Levels
Request the lead time here
Attributes
  • Base Height
    16.1 mm
  • Base Diameter
    9.5 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Base Height - 1.6 mm | 0.063 in ; Overall Height - 15.4 mm | 0.606 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 12.7 mm | 0.5 in

BST027A

Price Range
$0.161 - $0.1453

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.6 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 16.3 mm | 0.642 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 12.7 mm | 0.5 in

BST030A

Price Range
$0.4159 - $0.3753

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.8 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 1.2 mm | 0.047 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH010A

Price Range
$0.2029 - $0.183

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.2 mm
  • Base Diameter
    9.5 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 3.0 mm | 0.118 in ; Base Diameter - 10.0 mm | 0.394 in ; Brown ; Rubber

BPM-1-60BROWN

Price Range
$0.0887 - $0.0801

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.0 mm
  • Base Diameter
    10.0 mm
  • Accessory Type
    Pull Mount Bumper
  • Colour
    Brown
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Black ; LDPE

BFSA010A

Price Range
$0.4824 - $0.4353

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.6 mm
  • Base Diameter
    10.3 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 19.1 mm | 0.752 in ; Black ; LDPE

BFSA080A

Price Range
$0.468 - $0.4224

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.4 mm
  • Base Diameter
    19.1 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - Base Height - 12.7 mm | 0.5 in ; Overall Height - 19.1 mm | 0.752 in ; Maximum Compatible Hole Diameter - 24.9 mm | 0.98 in ; Minimum Compatible Hole Diameter - 24.9 mm | 0.98 in

BST070A

Price Range
$0.6918 - $0.6243

Stock Levels
Request the lead time here
Attributes
  • Base Height
    12.7 mm
  • Base Diameter
    24.9 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Base Height - 7.6 mm | 0.299 in ; Overall Height - 15.2 mm | 0.598 in ; Maximum Compatible Hole Diameter - 9.5 mm | 0.374 in ; Minimum Compatible Hole Diameter - 9.5 mm | 0.374 in

BST010A

Price Range
$0.2102 - $0.1897

Stock Levels
Request the lead time here
Attributes
  • Base Height
    7.6 mm
  • Base Diameter
    9.5 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 4.7 mm | 0.185 in ; Base Diameter - 37.1 mm | 1.461 in ; Natural ; Nylon

BFS110A

Price Range
$0.6781 - $0.612

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.7 mm
  • Base Diameter
    37.1 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Base Height - 11.1 mm | 0.437 in ; Overall Height - 21.8 mm | 0.858 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 12.7 mm | 0.5 in

BST040A

Price Range
$0.3448 - $0.3112

Stock Levels
Request the lead time here
Attributes
  • Base Height
    11.1 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Base Height - 11.0 mm | 0.433 in ; Base Diameter - 11.0 mm | 0.433 in ; Colour - Black ; Base Material - PVC

POF12495BK

Price Range
$0.4915 - $0.4436

Stock Levels
Request the lead time here
Attributes
  • Base Height
    11.0 mm
  • Base Diameter
    11.0 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - Base Height - 9.7 mm | 0.382 in ; Overall Height - 21.4 mm | 0.843 in ; Maximum Compatible Hole Diameter - 31.8 mm | 1.252 in ; Minimum Compatible Hole Diameter - 31.8 mm | 1.252 in

BST140A

Price Range
$0.5866 - $0.5295

Stock Levels
Request the lead time here
Attributes
  • Base Height
    9.7 mm
  • Base Diameter
    31.8 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Base Height - 25.3 mm | 0.996 in ; Base Diameter - 25.3 mm | 0.996 in ; Colour - Black ; Base Material - PVC

POF34363BK

Price Range
$0.2153 - $0.1944

Stock Levels
Request the lead time here
Attributes
  • Base Height
    25.3 mm
  • Base Diameter
    25.3 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 6.3 mm | 0.248 in ; Base Diameter - 16.0 mm | 0.63 in ; Black ; PA

1301370

Price Range
$2.1833 - $1.1853

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.3 mm
  • Base Diameter
    16.0 mm
  • Accessory Type
    Insert Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 1.1 mm | 0.043 in ; Base Diameter - 7.8 mm | 0.307 in ; Natural ; Nylon

BFS020A

Price Range
$0.264 - $0.2383

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.1 mm
  • Base Diameter
    7.8 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH040A

Price Range
$0.1739 - $0.157

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.6 mm
  • Base Diameter
    9.5 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 4.6 mm | 0.181 in ; Base Diameter - 25.4 mm | 1 in ; Black ; LDPE

BFSA100A

Price Range
$0.5111 - $0.4613

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.6 mm
  • Base Diameter
    25.4 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 42.0 mm | 1.654 in ; Base Diameter - 25.0 mm | 0.984 in ; Black ; Rubber

15112

Price Range
$3.6008 - $1.9547

Stock Levels
Request the lead time here
Attributes
  • Base Height
    42.0 mm
  • Base Diameter
    25.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black
  • Base Shape
    Round