Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.
It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.
Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | View | |
|---|---|---|---|---|---|
| $0.8279 - $0.9174 | 8 In stock |
|
1.744 in
44.3 mm
|
||
| $0.2704 - $0.4982 | 9 In stock |
|
1.134 in
28.8 mm
|
||
| $1.2973 - $1.3657 | 609 In stock |
|
1.969 in
50.0 mm
|
||
| $0.4797 - $0.5051 | 506 In stock |
|
1.539 in
39.1 mm
|
||
| $0.4943 - $0.5201 | Request the lead time here |
|
1.252 in
31.8 mm