Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
193 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Diameter Anchor Length Maximum Compatible Panel Thickness Type View
Request the lead time here
Black
Nylon
12.7 mm
21.6 mm
19.1 mm
Type 2
Request the lead time here
Black
Nylon
12.7 mm
18.3 mm
15.9 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
13.2 mm
9.5 mm
Type 2
$0.4582 - $0.5077 Request the lead time here
Black
Nylon 6/6
25.4 mm
43.3 mm
38.1 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
41.9 mm
38.1 mm
Type 2
Request the lead time here
Black
Nylon
17.8 mm
41.4 mm
38.1 mm
Type 2
Request the lead time here
Black
Nylon
8.7 mm
5.3 mm
3.2 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
19.6 mm
15.9 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
35.6 mm
31.8 mm
Type 2
Request the lead time here
Black
Nylon
17.8 mm
35.1 mm
31.8 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
25.9 mm
22.2 mm
Type 2
$0.6935 - $0.7683 Request the lead time here
Black
Nylon 6/6
25.4 mm
56.2 mm
50.8 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
16.3 mm
12.7 mm
Type 2
$0.0794 - $0.1462 Request the lead time here
Black
Nylon
12.7 mm
11.9 mm
9.5 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
22.6 mm
19.1 mm
Type 2
$0.6852 - $0.7593 Request the lead time here
Black
Nylon 6/6
25.4 mm
36.9 mm
31.8 mm
Type 2
Request the lead time here
Black
Nylon
17.8 mm
22.4 mm
19.1 mm
Type 2
$0.6828 - $0.7566 Request the lead time here
Black
Nylon 6/6
25.4 mm
49.8 mm
44.5 mm
Type 2
Request the lead time here
Black
Nylon
25.4 mm
17.5 mm
12.7 mm
Type 2
$0.5398 - $0.5981 Request the lead time here
Black
Nylon 6/6
25.4 mm
24 mm
19.1 mm
Type 2
  • of 10
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 19.1 mm | 0.062 - 0.750 in

XT1880750A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    21.6 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 15.9 mm | 0.062 - 0.625 in

XT1880625A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    18.3 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Panel Thickness Range
    1.6 - 15.9 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 9.5 mm | 0.062 - 0.375 in

XT2810375A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.2 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 9.5 mm | 0.375 in ;

XT3751500A

Price Range
$0.5077 - $0.4582

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    43.3 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 38.1 mm
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 38.1 mm | 0.062 - 1.500 in

XT2811500A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    41.9 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 38.1 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 38.1 mm | 0.062 - 1.500 in

XT2501500A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    41.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 38.1 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.062 - 0.125 in

XT1250125A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 15.9 mm | 0.062 - 0.625 in

XT2810625A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19.6 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 15.9 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 31.8 mm | 0.062 - 1.250 in

XT2811250A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    35.6 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 31.8 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 31.8 mm | 0.062 - 1.250 in

XT2501250A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    35.1 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 31.8 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 22.2 mm | 0.062 - 0.875 in

XT2810875A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    25.9 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 22.2 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 9.5 mm | 0.375 in ;

XT3752000A

Price Range
$0.7683 - $0.6935

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    56.2 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 50.8 mm
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 12.7 mm | 0.062 - 0.500 in

XT2810500A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    16.3 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 9.5 mm | 0.062 - 0.375 in

XT1880375A

Price Range
$0.1462 - $0.0794

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 19.1 mm | 0.062 - 0.750 in

XT2810750A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.6 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 9.5 mm | 0.375 in ;

XT3751250A

Price Range
$0.7593 - $0.6852

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    36.9 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 31.8 mm
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 19.1 mm | 0.062 - 0.750 in

XT2500750A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 9.5 mm | 0.375 in ;

XT3751750A

Price Range
$0.7566 - $0.6828

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    49.8 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 44.5 mm
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 12.7 mm | 0.062 - 0.500 in

XT3750500A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    17.5 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 9.5 mm | 0.375 in ;

XT3750750A

Price Range
$0.5981 - $0.5398

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    24 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm