Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution that can be installed without the need for any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Provides solid connections by means of blind fixing
  • Good thermal and electrical insulation properties
  • Colours: Black, White and Tan
  • No tools needed.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
160 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.0677 - $0.0784 5023 In stock
Black
Nylon
1.2 mm
4.2 mm
9.0 mm
4.5 - 5.5 mm
4.1 - 4.2 mm
$0.2287 - $0.2408 Request the lead time here
Tan
Nylon
1.6 mm
6.4 mm
7.1 mm
3.0 - 4.0 mm
3.6 - 3.7 mm
$0.2404 - $0.2529 1020 In stock
Black
Nylon
3.0 mm
12.0 mm
2.8 mm
0.6 - 1.2 mm
2.1 - 2.2 mm
$0.1715 - $0.1804 1020 In stock
Black
Nylon
2.2 mm
9.0 mm
11.0 mm
6.5 - 7.5 mm
3.1 - 3.2 mm
$0.1219 - $0.1282 11000 In stock
Black
Nylon
1.6 mm
6.4 mm
7.1 mm
4.0 - 5.0 mm
3.1 - 3.2 mm
$0.2403 - $0.2527 Request the lead time here
Tan
Nylon
1.6 mm
6.4 mm
6.1 mm
2.2 - 3.1 mm
3.6 - 3.7 mm
$0.1699 - $0.1789 1020 In stock
White
Nylon
1.6 mm
6.4 mm
7.8 mm
5.1 - 6.0 mm
2.7 - 2.8 mm
$0.2342 - $0.2465 1021 In stock
White
Nylon
1.6 mm
6.4 mm
9.0 mm
2.5 - 4.0 mm
6.1 - 6.2 mm
$0.1585 - $0.1668 Request the lead time here
Tan
Nylon
1.6 mm
6.4 mm
9.0 mm
5.5 - 6.5 mm
3.6 - 4.2 mm
$0.0688 - $0.0724 1519 In stock
Black
Nylon
1.6 mm
6.4 mm
6.1 mm
3.0 - 4.0 mm
3.1 - 3.2 mm
$0.1147 - $0.1208 1030 In stock
White
Nylon
1.4 mm
5.0 mm
11.0 mm
7.5 - 8.5 mm
4.1 - 4.2 mm
$0.1996 - $0.21 1016 In stock
Black
Nylon
2.2 mm
9.0 mm
5.1 mm
1.2 - 2.1 mm
3.6 - 3.7 mm
$0.1205 - $0.1269 1020 In stock
Black
Nylon
1.6 mm
6.4 mm
7.1 mm
3.5 - 4.5 mm
4.1 - 4.2 mm
$0.1071 - $0.1126 Request the lead time here
Tan
Nylon
1.6 mm
6.4 mm
6.1 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
$0.1973 - $0.2077 1018 In stock
Black
Nylon
1.8 mm
8.0 mm
7.2 mm
3.7 - 4.4 mm
2.1 - 2.2 mm
$0.1973 - $0.2077 1020 In stock
Black
Nylon
1.6 mm
6.4 mm
5.5 mm
2.1 - 2.8 mm
2.1 - 2.2 mm
$0.1973 - $0.2077 1030 In stock
White
Nylon
1.2 mm
4.2 mm
4.5 mm
1.0 - 2.0 mm
2.7 - 2.8 mm
$0.1269 - $0.1336 1020 In stock
Black
Nylon
1.6 mm
6.4 mm
6.1 mm
2.1 - 3.0 mm
3.6 - 3.7 mm
$0.1579 - $0.1662 1020 In stock
Black
PP
2.5 mm
12.0 mm
11.0 mm
7.5 - 8.5 mm
4.1 - 4.2 mm
$0.1059 - $0.1115 1013 In stock
White
Nylon
1.8 mm
8.0 mm
7.1 mm
2.5 - 3.5 mm
4.1 - 4.2 mm
  • of 8
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SR-4070B

Price Range
$0.0784 - $0.0677

Stock Levels
5023 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    4.2 mm
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SRHR-3555

Price Range
$0.2408 - $0.2287

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2024B

Price Range
$0.2529 - $0.2404

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    2.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    12.0 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SRVO-3090B

Price Range
$0.1804 - $0.1715

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.0 - 5.0 mm | 0.157 - 0.197 in

SR-3065B

Price Range
$0.1282 - $0.1219

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    6.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SRHR-3545

Price Range
$0.2527 - $0.2403

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 5.1 - 6.0 mm | 0.201 - 0.236 in

SR-2672W

Price Range
$0.1789 - $0.1699

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    7.5 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.5 - 4.0 mm | 0.098 - 0.157 in

SR-6060W

Price Range
$0.2465 - $0.2342

Stock Levels
1021 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    12.0 mm
  • Pin Head Height
    2.5 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Tan;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SRHR-4080

Price Range
$0.1668 - $0.1585

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SR-3055B

Price Range
$0.0724 - $0.0688

Stock Levels
1519 In stock
Attributes
  • Anchor Length
    5.0 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SR-4100W

Price Range
$0.1208 - $0.1147

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 1.2 - 2.1 mm | 0.047 - 0.083 in

SRVO-3535B

Price Range
$0.21 - $0.1996

Stock Levels
1016 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    5.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in

SRVO-4060B

Price Range
$0.1269 - $0.1205

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRHR-3045

Price Range
$0.1126 - $0.1071

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.0 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2056B

Price Range
$0.2077 - $0.1973

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.2 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    8.0 mm
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2040B

Price Range
$0.2077 - $0.1973

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    5.5 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in

SR-2632W

Price Range
$0.2077 - $0.1973

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SR-3545B

Price Range
$0.1336 - $0.1269

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;PP; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SRVO-4100B

Price Range
$0.1662 - $0.1579

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    7.3 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    12.0 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in

SR-4050W

Price Range
$0.1115 - $0.1059

Stock Levels
1013 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    8.0 mm