Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | View | |
|---|---|---|---|---|---|
| $1.0884 - $1.206 | Request the lead time here |
0.500 in
12.7 mm
|
M4
|
||
| $1.3096 - $1.4512 | Request the lead time here |
1.000 in
25.4 mm
|
M8
|
||
| $1.0884 - $1.206 | Request the lead time here |
0.625 in
15.9 mm
|
M5
|
||
| $1.1504 - $1.2746 | Request the lead time here |
0.750 in
19.1 mm
|
M6
|
||
| $0.522 - $0.5785 | Request the lead time here |
0.375 in
9.5 mm
|
M3