Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: Die Cast Zinc Alloy, ABS, Zinc Alloy, PA
  • Colour: Black, Natural, Chrome

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
86 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Body Material View
$5.1906 - $5.7514 Request the lead time here
18.5 mm
Chrome Plated
$4.3263 - $4.7937 Request the lead time here
28.5 mm
Chrome Plated
$5.1906 - $5.7514 Request the lead time here
18.5 mm
Chrome Plated
$5.1906 - $5.7514 Request the lead time here
8.5 mm
Chrome Plated
$5.537 - $6.1351 Request the lead time here
14.5 mm
Chrome Plated
$5.2193 - $5.7831 Request the lead time here
8.5 mm
45.0 mm
Chrome Plated
Die Cast Zinc Alloy
$5.3556 - $5.9342 Request the lead time here
14.5 mm
45.0 mm
Chrome Plated
Die Cast Zinc Alloy
$5.537 - $6.1351 Request the lead time here
24.5 mm
Chrome Plated
$5.2193 - $5.7831 Request the lead time here
26.5 mm
45.0 mm
Chrome Plated
Die Cast Zinc Alloy
$5.537 - $6.1351 Request the lead time here
8.5 mm
Chrome Plated
$10.3755 - $19.1127 Request the lead time here
24.5 mm
45.0 mm
Powder Coated
Die Cast Zinc Alloy
$9.6293 - $17.7382 2 In stock
28.5 mm
45.0 mm
Chrome Plated
Die Cast Zinc Alloy
$5.5368 - $6.1349 Request the lead time here
24.5 mm
Chrome Plated
$5.1671 - $5.7253 Request the lead time here
14.5 mm
45.0 mm
Chrome Plated
Die Cast Zinc Alloy
$8.7269 - $16.076 60 In stock
26.5 mm
45.0 mm
Powder Coated
Die Cast Zinc Alloy
$5.1906 - $5.7514 210 In stock
14.5 mm
Chrome Plated
$5.1668 - $5.725 Request the lead time here
18.5 mm
45.0 mm
Powder Coated
Die Cast Zinc Alloy
$2.943 - $3.2609 Request the lead time here
23.0 mm
Die Cast Zinc
$3.8982 - $4.3194 Request the lead time here
18.0 mm
Sand Grain Black ZAMAK
Die Cast Zinc
$3.1812 - $3.5249 Request the lead time here
Zamak
Die Cast Zinc
  • of 5
Quarter Turn Latch - Maximum Grip - 18.5 mm | 0.728 in; No Key; Die Cast Zinc Alloy

262130001E

Price Range
$5.7514 - $5.1906

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - Maximum Grip - 28.5 mm | 1.122 in; No Key; Steel

262147001E

Price Range
$4.7937 - $4.3263

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - Maximum Grip - 18.5 mm | 0.728 in; No Key; Die Cast Zinc Alloy

262130002E

Price Range
$5.7514 - $5.1906

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - ; Maximum Grip:8.5 mm | 0.335 in ; ; Key Type - No Key

262160001E

Price Range
$5.7514 - $5.1906

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - ; Maximum Grip:14.5 mm | 0.571 in ; ; Key Type - No Key

262138001E

Price Range
$6.1351 - $5.537

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    14.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Wing Knob - 8.5 mm; ; Steel; Natural

3621160E

Price Range
$5.7831 - $5.2193

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    8.5 mm
Wing Knob - 14.5 mm; ; Steel; Chrome

0621138E

Price Range
$5.9342 - $5.3556

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    14.5 mm
Quarter Turn Latch - Maximum Grip - 24.5 mm | 0.965 in; No Key; Die Cast Zinc Alloy

262134002E

Price Range
$6.1351 - $5.537

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Wing Knob - 26.5 mm; ; Steel; Chrome

3621136E

Price Range
$5.7831 - $5.2193

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    26.5 mm
Quarter Turn Latch - Maximum Grip - 8.5 mm | 0.335 in; No Key; Die Cast Zinc Alloy

262160002E

Price Range
$6.1351 - $5.537

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Wing Knob - 24.5 mm; ; Steel; Black

3621234E

Price Range
$19.1127 - $10.3755

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    24.5 mm
Wing Knob - 28.5 mm; ; Steel; Chrome

3621147E

Price Range
$17.7382 - $9.6293

Stock Levels
2 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    28.5 mm
Quarter Turn Latch - Maximum Grip - 24.5 mm | 0.965 in; No Key; Die Cast Zinc Alloy

262134001E

Price Range
$6.1349 - $5.5368

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Wing Knob - 14.5 mm; ; Steel; Chrome

3621138E

Price Range
$5.7253 - $5.1671

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    14.5 mm
Wing Knob - 26.5 mm; ; Steel; Black

3621236E

Price Range
$16.076 - $8.7269

Stock Levels
60 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    26.5 mm
Quarter Turn Latch - Maximum Grip - 14.5 mm | 0.571 in; No Key; Die Cast Zinc Alloy

262138002E

Price Range
$5.7514 - $5.1906

Stock Levels
210 In stock
Attributes
  • Maximum Grip
    14.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Wing Knob - 18.5 mm; ; Steel; Black

3621230E

Price Range
$5.725 - $5.1668

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    18.5 mm
Quarter Turn Latch - Knob Handle; Maximum Grip - 23.0 mm | 0.906 in; Die Cast Zinc Alloy

20032883

Price Range
$3.2609 - $2.943

Stock Levels
Request the lead time here
Attributes
  • Head Height
    18.0 mm
  • Maximum Grip
    23.0 mm
  • Body Material
    Die Cast Zinc
  • Cam Material
    Zinc Plated
  • Colour
    Black
Key Latch - Knob Handle; Maximum Grip - 18.0 mm | 0.709 in; Die Cast Zinc Alloy

20033002

Price Range
$4.3194 - $3.8982

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    18.0 mm
  • Body Material
    Die Cast Zinc
  • Cam Material
    Steel
  • Finish
    Sand Grain Black ZAMAK
  • Colour
    Black
Quarter Turn Latch - Knob Handle; ; Die Cast Zinc Alloy

20032890

Price Range
$3.5249 - $3.1812

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Die Cast Zinc
  • Cam Material
    Zinc Plated
  • Finish
    Zamak
  • Colour
    Natural
  • Key Type
    No Key