Menu Search

Quarter Turn Lock

In stock

This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.

The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.

This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish options include Zinc Plating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
375 results
Product SKUs information
Item Code Price range Availability Maximum Grip Minimum Panel Thickness Material Finish Maximum Panel Thickness Key Type View
$16.1381 - $17.8816 Request the lead time here
23.0 mm
1.0 mm
Stainless Steel
Raw
5.0 mm
3.0 mm Hexagon Female 8.0 mm with 3.0 mm Pin
$16.1381 - $17.8816 Request the lead time here
23.0 mm
1.0 mm
Raw
5.0 mm
Slot Insert
$3.7579 - $4.1639 Request the lead time here
24.7 mm
1.0 mm
Bright Chrome Plating
4.0 mm Double Bit Key
$4.714 - $5.2232 Request the lead time here
33.0 mm
1.0 mm
Bright Chrome Plating
8.0 mm
7.0 mm Triangle Key
$26.4303 - $29.2857 Request the lead time here
29.0 mm
1.0 mm
Raw
6.0 mm
7.0 mm Triangle Key
$2.8969 - $3.2098 Request the lead time here
21.0 mm
Black Powder Coating
Slotted Recess
$3.2734 - $3.6271 Request the lead time here
21.0 mm
Black Powder Coating
2.0 mm
$3.0303 - $3.3577 Request the lead time here
16.0 mm
1.0 mm
Bright Chrome Plating
15.0 mm
8.0 mm Square Key
$3.4111 - $3.7796 Request the lead time here
22.5 mm
1.0 mm
Bright Chrome Plating
5.0 mm
Triangular Insert
$4.2433 - $4.7017 Request the lead time here
14.5 mm
Die Cast Zinc Alloy
Chrome Plated
8.0 mm Square Key
Request the lead time here
45.0 mm
1.0 mm
Raw
15.0 mm
8.0 mm Triangle Key
$4.3147 - $4.7809 Request the lead time here
26.5 mm
Die Cast Zinc Alloy
Chrome Plated
7.0 mm Triangle Key
$2.8827 - $3.1941 Request the lead time here
1.0 mm
Sand Grain Black, Sandblasting Bright Plating Chromium
10.0 mm
Slot Insert
Request the lead time here
45.0 mm
1.0 mm
Raw
15.0 mm
8.0 mm Square Key
Request the lead time here
45.0 mm
1.0 mm
Raw
15.0 mm
7.0 mm Square Key
$1.309 - $1.4504 Request the lead time here
16.5 mm
1.0 mm
Steel
Bright Chrome Plating
8.0 mm Triangle Key
$2.3823 - $2.6397 Request the lead time here
1.0 mm
Sand Grain Black, Sandblasting Bright Plating Chromium
10.0 mm
Square Insert
$4.2862 - $4.7492 Request the lead time here
18.5 mm
Die Cast Zinc Alloy
Chrome Plated
8.0 mm Triangle Key
Request the lead time here
45.0 mm
1.0 mm
Raw
15.0 mm
7.0 mm Square Key
$3.126 - $3.4637 Request the lead time here
22.5 mm
PA
8.0 mm Triangle Key
  • of 19
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041212

Price Range
$17.8816 - $16.1381

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    23.0 mm
  • Key Type
    3.0 mm Hexagon Female 8.0 mm with 3.0 mm Pin
  • Material
    Stainless Steel
  • Finish
    Raw
  • Maximum Grip
    23.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20040833

Price Range
$17.8816 - $16.1381

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    23.0 mm
  • Key Type
    Slot Insert
  • Finish
    Raw
  • Maximum Grip
    23.0 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20031114

Price Range
$4.1639 - $3.7579

Stock Levels
Request the lead time here
Attributes
  • Key Type
    4.0 mm Double Bit Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    24.7 mm
  • Minimum Panel Thickness
    1.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20033095

Price Range
$5.2232 - $4.714

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    33.0 mm
  • Key Type
    7.0 mm Triangle Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    33.0 mm
  • Maximum Compatible Door Thickness
    8.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 6.0 mm | 0.039 - 0.236 in; Stainless Steel; Natural

20041977

Price Range
$29.2857 - $26.4303

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    29.0 mm
  • Key Type
    7.0 mm Triangle Key
  • Finish
    Raw
  • Maximum Grip
    29.0 mm
  • Maximum Compatible Door Thickness
    6.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Black

20033651

Price Range
$3.2098 - $2.8969

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slotted Recess
  • Finish
    Black Powder Coating
  • Maximum Grip
    21.0 mm
Quarter Turn Lock - Panel Thickness Range - 2.0 mm | 0.079 in; ; Black

20032470

Price Range
$3.6271 - $3.2734

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    21.0 mm
  • Finish
    Black Powder Coating
  • Maximum Grip
    21.0 mm
  • Maximum Compatible Door Thickness
    2.0 mm
  • Diameter
    31.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Die Cast Zinc Alloy; Natural

20032630

Price Range
$3.3577 - $3.0303

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    16.0 mm
  • Key Type
    8.0 mm Square Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    16.0 mm
  • Maximum Compatible Door Thickness
    15.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Black

20032524

Price Range
$3.7796 - $3.4111

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Triangular Insert
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    22.5 mm
  • Maximum Compatible Door Thickness
    5.0 mm
  • Diameter
    24.0 mm
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 14.5 mm | 0.571 in; Die Cast Zinc Alloy

060112838E

Price Range
$4.7017 - $4.2433

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Square Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Stainless Steel; Natural

20041878


Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Finish
    Raw
  • Maximum Grip
    45.0 mm
  • Maximum Compatible Door Thickness
    15.0 mm
  • Maximum Panel Thickness
    15.0 mm
Quarter Turn Latch 7.0 mm Triangle Key; Maximum Grip - 26.5 mm | 1.043 in; Die Cast Zinc Alloy

060113736E

Price Range
$4.7809 - $4.3147

Stock Levels
Request the lead time here
Attributes
  • Key Type
    7.0 mm Triangle Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Panel Thickness Range - 1.0 - 10.0 mm | 0.039 - 0.394 in; Zinc Alloy; Black

20032661

Price Range
$3.1941 - $2.8827

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slot Insert
  • Finish
    Sand Grain Black, Sandblasting Bright Plating Chromium
  • Maximum Compatible Door Thickness
    10.0 mm
  • Diameter
    31.0 mm
  • Maximum Panel Thickness
    10.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Stainless Steel; Natural

20041854


Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Square Key
  • Finish
    Raw
  • Maximum Grip
    45.0 mm
  • Maximum Compatible Door Thickness
    15.0 mm
  • Maximum Panel Thickness
    15.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Stainless Steel; Natural

20041953


Stock Levels
Request the lead time here
Attributes
  • Key Type
    7.0 mm Square Key
  • Finish
    Raw
  • Maximum Grip
    45.0 mm
  • Maximum Compatible Door Thickness
    15.0 mm
  • Maximum Panel Thickness
    15.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 4.0 mm | 0.039 - 0.157 in; Steel; Natural

20030988

Price Range
$1.4504 - $1.309

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    Steel
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    16.5 mm
  • Minimum Panel Thickness
    1.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 10.0 mm | 0.039 - 0.394 in; Zinc Alloy; Black

20032685

Price Range
$2.6397 - $2.3823

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Square Insert
  • Finish
    Sand Grain Black, Sandblasting Bright Plating Chromium
  • Maximum Compatible Door Thickness
    10.0 mm
  • Diameter
    31.0 mm
  • Maximum Panel Thickness
    10.0 mm
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 18.5 mm | 0.728 in; Die Cast Zinc Alloy

060113830E

Price Range
$4.7492 - $4.2862

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Stainless Steel; Natural

20041915


Stock Levels
Request the lead time here
Attributes
  • Key Type
    7.0 mm Square Key
  • Finish
    Raw
  • Maximum Grip
    45.0 mm
  • Maximum Compatible Door Thickness
    15.0 mm
  • Maximum Panel Thickness
    15.0 mm
Quarter Turn Latch - 8.0 mm Triangle Key; Maximum Grip - 22.5 mm | 0.886 in; PA

060203892E

Price Range
$3.4637 - $3.126

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    22.5 mm
  • Key Type
    8.0 mm Triangle Key
  • Material
    PA
  • Maximum Grip
    22.5 mm
  • Cam Length
    45.0 mm