This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.
The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.
This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Minimum Panel Thickness | Material | Finish | Maximum Panel Thickness | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $4.8554 - $5.3799 | Request the lead time here |
1.299 in
33.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.315 in
8.0 mm
|
7.0 mm Triangle Key
|
||
| $30.6433 - $33.9538 | Request the lead time here |
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.591 in
15.0 mm
|
7.0 mm Square Key
|
||
| $10.2274 - $11.3323 | Request the lead time here |
0.768 in
19.5 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.315 in
8.0 mm
|
Triangular Insert
|
||
| $25.1722 - $27.8916 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
Raw
|
0.236 in
6.0 mm
|
7.0 mm Square Key
|
||
| $3.0585 - $3.3889 | Request the lead time here |
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
8.0 mm Triangle Key
|
||
| $2.7742 - $3.074 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
|
Pocked Chrome Plating
|
0.197 in
5.0 mm
|
8.0 mm Square Key
|
||
| $5.8385 - $6.4692 | Request the lead time here |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.394 in
10.0 mm
|
8.0 mm Square Key
|
||
| $3.1212 - $3.4584 | Request the lead time here |
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.591 in
15.0 mm
|
8.0 mm Square Key
|
||
| $3.5135 - $3.893 | Request the lead time here |
0.886 in
22.5 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
Triangular Insert
|
||
| $16.8134 - $18.6298 | Request the lead time here |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
Stainless Steel
|
Raw
|
0.197 in
5.0 mm
|
|
||
| $6.1852 - $6.8535 | Request the lead time here |
0.945 in
24.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
1.378 in
35.0 mm
|
|
||
| $5.9727 - $6.618 | Request the lead time here |
2.362 in
60.0 mm
|
|
|
Bright Chrome Plating
|
|
Triangular Insert
|
||
| $2.8063 - $3.1095 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
|
Pocked Chrome Plating
|
0.197 in
5.0 mm
|
Slot Insert
|
||
| $17.0889 - $18.9351 | Request the lead time here |
|
0.039 in
1.0 mm
|
Stainless Steel
|
Raw
|
0.197 in
5.0 mm
|
|
||
| $7.2697 - $8.055 | Request the lead time here |
2.283 in
58.0 mm
|
|
|
Bright Chrome Plating
|
|
8.0 mm Square Key
|
||
| $7.1987 - $7.9764 | Request the lead time here |
2.205 in
56.0 mm
|
|
|
Bright Chrome Plating
|
|
7.0 mm Triangle Key
|
||
| $25.5283 - $28.2862 | Request the lead time here |
1.85 in
47.0 mm
|
|
|
Raw
|
|
|
||
| $2.6494 - $2.9356 | Request the lead time here |
0.669 in
17.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
Double Bit Insert
|
||
| $2.9145 - $3.2294 | Request the lead time here |
0.827 in
21.0 mm
|
|
|
Black Powder Coating
|
|
Tool Operated Key
|
||
| $9.9614 - $11.0376 | Request the lead time here |
0.689 in
17.5 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
Triangular Insert
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue