Menu Search

Quarter Turn Locks - Easy Fixing

In production

Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Material Finish Key Type Grip Range View
$6.3226 - $11.6469 Request the lead time here
Zinc Plated
8.0 mm Triangle Key
24.5 mm
$81.4947 - $150.1218 Request the lead time here
Stainless Steel
$80.6796 - $148.6205 Request the lead time here
Stainless Steel
$80.6796 - $148.6205 Request the lead time here
Stainless Steel
$4.4904 - $8.272 Request the lead time here
Nylon
$7.2992 - $13.4458 Request the lead time here
Nylon
$4.4455 - $8.1893 Request the lead time here
Nylon
$4.4904 - $8.272 Request the lead time here
Nylon
$5.9274 - $10.9191 Request the lead time here
Nylon
$5.9274 - $10.9191 Request the lead time here
Nylon
$4.4455 - $8.1893 Request the lead time here
Nylon
$4.4455 - $8.1893 Request the lead time here
Nylon
$6.3865 - $11.7646 Request the lead time here
Nylon
$5.9274 - $10.9191 Request the lead time here
Nylon
$4.4455 - $8.1893 Request the lead time here
Nylon
$4.4455 - $8.1893 Request the lead time here
Nylon
$4.4455 - $8.1893 Request the lead time here
Nylon
$4.4455 - $8.1893 Request the lead time here
Nylon
$4.4455 - $8.1893 Request the lead time here
Nylon
$4.4455 - $8.1893 Request the lead time here
Nylon
  • of 4
Key Latch - 8.0 mm Triangle Key; Maximum Grip : 24.5 mm | 0.965 in; ; Black

56020203834E

Price Range
$11.6469 - $6.3226

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Zinc Plated
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Nylon
Quarter Turn Latch - ; ; Stainless Steel

4604047E

Price Range
$150.1218 - $81.4947

Stock Levels
Request the lead time here
Attributes
  • Material
    Stainless Steel
  • Standards
    IP69K
  • Cam Length
    45.0 mm
  • Head Diameter
    28.0 mm
  • Head Height
    16.0 mm
Key Latch - ; ; ;

4604036E

Price Range
$148.6205 - $80.6796

Stock Levels
Request the lead time here
Attributes
  • Material
    Stainless Steel
  • Standards
    IP69K
  • Cam Length
    45.0 mm
  • Head Diameter
    28.0 mm
  • Head Height
    16.0 mm
Key Latch - Cam Length : 45.0 mm | 1.772 in; ; ; Stainless Steel

4604060E

Price Range
$148.6205 - $80.6796

Stock Levels
Request the lead time here
Attributes
  • Material
    Stainless Steel
  • Standards
    IP69K
  • Cam Length
    45.0 mm
  • Head Diameter
    28.0 mm
  • Head Height
    16.0 mm
Quarter Turn Lock 5.0 mm Double Bit 14.5 mm Nylon

56020201538E

Price Range
$8.272 - $4.4904

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock Slotted 8.5 mm Nylon

56020204260E

Price Range
$13.4458 - $7.2992

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock Slotted 26.5 mm Nylon

56020204236E

Price Range
$8.1893 - $4.4455

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock Slotted 18.5 mm Nylon

56020204230E

Price Range
$8.272 - $4.4904

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock 5.0 mm Double Bit 22.5 mm Nylon

56020201592E

Price Range
$10.9191 - $5.9274

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Nylon
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock 5.0 mm Double Bit 24.5 mm Nylon

56020201534E

Price Range
$10.9191 - $5.9274

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock 5.0 mm Double Bit 18.5 mm Nylon

56020201590E

Price Range
$8.1893 - $4.4455

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Nylon
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock 8.0 mm Triangle 26.5 mm Nylon

56020203836E

Price Range
$8.1893 - $4.4455

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock 5.0 mm Double Bit 18.5 mm Nylon

56020201530E

Price Range
$11.7646 - $6.3865

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock 8.0 mm Triangle 22.5 mm Nylon

56020203892E

Price Range
$10.9191 - $5.9274

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Nylon
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock Slotted 14.5 mm Nylon

56020204238E

Price Range
$8.1893 - $4.4455

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock 8.0 mm Triangle 18.5 mm Nylon

56020203890E

Price Range
$8.1893 - $4.4455

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Nylon
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock 5.0 mm Double Bit 26.5 mm Nylon

56020201536E

Price Range
$8.1893 - $4.4455

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock 8.0 mm Triangle 8.5 mm Nylon

56020203860E

Price Range
$8.1893 - $4.4455

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock 8.0 mm Square 8.5 mm Nylon

56020202860E

Price Range
$8.1893 - $4.4455

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm
Quarter Turn Lock Slotted 24.5 mm Nylon

56020204234E

Price Range
$8.1893 - $4.4455

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Head Height
    5.0 mm