Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Rail Clamps are used in combination with rail carriages. Made to endure demanding conditions such as heavy loads or vibrations, it offers a secure and strong grip on the rails and maintains remarkable strength and longevity.
By adjusting the clamping lever, the contact sections are pressed into contact with the rail, thereby fastening the carriage in place. It has a circular motion instead of a friction coefficient, reduced driving resistance, and lower energy consumption.
Designed with specialized mechanisms, it allows for easy installation and adjustment, guaranteeing a tight and sturdy connection. Used in heavy-duty applications such as machinery, railway systems, and manufacturing applications.
Material: Aluminium Series Code: SRL1016CL, SRL1018CL
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | h4 | h3 | h2 | For rail | h1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $912.3911 - $1,010.9597 | Request the lead time here |
49.0
|
140.0
|
95.0
|
31.0
|
17.0
|
55.0
|
70.0
|
||
| $739.9125 - $819.8477 | Request the lead time here |
20.0
|
34.0
|
40.0
|
12.9
|
4.5
|
15.0
|
24.0
|
||
| $938.3337 - $1,039.7049 | Request the lead time here |
44.0
|
120.0
|
78.0
|
26.5
|
12.0
|
45.0
|
60.0
|
||
| $650.1356 - $720.372 | Request the lead time here |
24.0
|
60.0
|
63.0
|
13.0
|
8.0
|
20.0
|
28.0
|
||
| $776.2321 - $860.0909 | Request the lead time here |
30.0
|
70.0
|
63.0
|
15.0
|
9.0
|
25.0
|
40.0
|
||
| $706.9734 - $783.3501 | Request the lead time here |
24.0
|
60.0
|
63.0
|
13.0
|
8.0
|
20.0
|
30.0
|
||
| $669.5533 - $741.8872 | Request the lead time here |
30.0
|
70.0
|
63.0
|
15.0
|
9.0
|
25.0
|
33.0
|
||
| $721.4383 - $799.3776 | Request the lead time here |
39.0
|
100.0
|
78.0
|
21.5
|
13.0
|
35.0
|
48.0
|
||
| $700.2126 - $775.8588 | Request the lead time here |
39.0
|
90.0
|
78.0
|
21.5
|
12.0
|
30.0
|
42.0
|
||
| $720.0232 - $797.8097 | Request the lead time here |
24.0
|
44.0
|
40.0
|
16.0
|
6.0
|
20.0
|
30.0
|
||
| $675.7637 - $748.7686 | Request the lead time here |
25.0
|
47.0
|
44.0
|
12.5
|
4.5
|
15.0
|
24.0
|
||
| $688.8137 - $763.2284 | Request the lead time here |
25.0
|
47.0
|
44.0
|
12.5
|
4.5
|
15.0
|
28.0
|
||
| $532.191 - $589.6853 | Request the lead time here |
30.0
|
70.0
|
63.0
|
15.0
|
9.0
|
25.0
|
36.0
|
||
| $735.6674 - $815.144 | Request the lead time here |
30.0
|
48.0
|
44.0
|
19.6
|
7.0
|
25.0
|
36.0