Menu Search

Rectangular Threaded Inserts & Glides - Metal

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Head Width Colour Threaded Centre Material Head Length View
$0.7497 - $1.3811 Request the lead time here
30.0 mm
Black
Yes
HDPE
40.0 mm
$1.0464 - $1.9277 Request the lead time here
25.0 mm
Black
Yes
HDPE
50.0 mm
$8.552 - $15.754 Request the lead time here
30.0 mm
Natural
Yes
Aluminium
60.0 mm
$8.0564 - $14.8409 Request the lead time here
30.0 mm
Natural
Yes
Aluminium
60.0 mm
$0.609 - $1.122 Request the lead time here
20.0 mm
Black
Yes
HDPE
40.0 mm
$1.0621 - $1.9565 Request the lead time here
30.0 mm
Black
Yes
HDPE
60.0 mm
$8.0174 - $14.7688 Request the lead time here
30.0 mm
Natural
Yes
Aluminium
50.0 mm
$0.6042 - $1.5103 Request the lead time here
20.0 mm
Black
Yes
HDPE
30.0 mm
$0.9372 - $1.7263 Request the lead time here
30.0 mm
Black
Yes
HDPE
50.0 mm
$0.6247 - $1.1509 Request the lead time here
20.0 mm
Black
Yes
HDPE
35.0 mm
$0.5599 - $1.3998 18 In stock
20.0 mm
Black
Yes
HDPE
30.0 mm
$0.7028 - $1.2947 Request the lead time here
30.0 mm
Black
Yes
HDPE
40.0 mm
$0.9527 - $1.755 Request the lead time here
20.0 mm
Black
Yes
HDPE
50.0 mm
498605 $0.9058 - $1.6688 25 In stock
Black
Yes
HDPE;Steel
$1.109 - $2.0428 Request the lead time here
20.0 mm
Black
Yes
HDPE
60.0 mm
$9.2857 - $17.1054 Request the lead time here
25.0 mm
Natural
Yes
Aluminium
50.0 mm
$0.9372 - $1.7263 Request the lead time here
20.0 mm
Black
Yes
HDPE
50.0 mm
$0.9839 - $1.8125 Request the lead time here
30.0 mm
Black
Yes
HDPE
50.0 mm
$0.8591 - $1.5824 Request the lead time here
25.0 mm
Black
Yes
HDPE
50.0 mm
$0.656 - $1.2084 Request the lead time here
20.0 mm
Black
Yes
HDPE
40.0 mm
  • of 2
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 30.0 mm | 1.181 in ; M10

498603

Price Range
$1.3811 - $0.7497

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498617

Price Range
$1.9277 - $1.0464

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT600300-2M10

Price Range
$15.754 - $8.552

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Compatible Tube Gauge - 2.5 ; Fitting Style - Push Fit

PZAT600300-25M1

Price Range
$14.8409 - $8.0564

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 20.0 mm | 0.787 in ; M8

498600

Price Range
$1.122 - $0.609

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 60.0 mm | 2.362 in ; Head Width 30.0 mm | 1.181 in ; M10

498609

Price Range
$1.9565 - $1.0621

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT500300-2M10

Price Range
$14.7688 - $8.0174

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Ribbed ; HDPE ; Head Length 30.0 mm | 1.181 in ; Head Width 20.0 mm | 0.787 in ; M10

498599

Price Range
$1.5103 - $0.6042

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 50.0 mm | 1.969 in ; Head Width 30.0 mm | 1.181 in ; M8

498606

Price Range
$1.7263 - $0.9372

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498610

Price Range
$1.1509 - $0.6247

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Ribbed ; HDPE ; Head Length 30.0 mm | 1.181 in ; Head Width 20.0 mm | 0.787 in ; M8

498598

Price Range
$1.3998 - $0.5599

Stock Levels
18 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 30.0 mm | 1.181 in ; M8

498602

Price Range
$1.2947 - $0.7028

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498615

Price Range
$1.755 - $0.9527

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Ribbed; M10; ; ; HDPE;Steel

498605

Price Range
$1.6688 - $0.9058

Stock Levels
25 In stock
Attributes
  • Full Material
    High Density Polyethylene;Steel
  • Finish
    Zinc Plated
  • Colour
    Black
  • Fitting Style
    Ribbed
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498618

Price Range
$2.0428 - $1.109

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT500250-2M10

Price Range
$17.1054 - $9.2857

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498614

Price Range
$1.7263 - $0.9372

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Ribbed ; HDPE ; Head Length 50.0 mm | 1.969 in ; Head Width 30.0 mm | 1.181 in ; M10

498607

Price Range
$1.8125 - $0.9839

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 50.0 mm | 1.969 in ; Head Width 25.0 mm | 0.984 in ; M8

498604

Price Range
$1.5824 - $0.8591

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 20.0 mm | 0.787 in ; M10

498601

Price Range
$1.2084 - $0.656

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No