Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Threaded Centre | Material | Head Length | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
|||
| 498605 | 25 In stock |
|
Black
|
|
HDPE
|
|
||
| Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.378 in
35.0 mm
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
0.984 in
25.0 mm
|
Natural
|
Yes
|
Aluminium
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| 18 In stock |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue