Menu Search

Rectangular Threaded Inserts & Glides - Metal

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Head Width Colour Threaded Centre Material Head Length View
Request the lead time here
30.0 mm
Natural
Yes
Aluminium
60.0 mm
Request the lead time here
20.0 mm
Black
Yes
HDPE
50.0 mm
Request the lead time here
Black
HDPE
Request the lead time here
25.0 mm
Black
Yes
HDPE
50.0 mm
498605 25 In stock
Black
HDPE
Request the lead time here
30.0 mm
Natural
Yes
Aluminium
60.0 mm
Request the lead time here
Black
HDPE
Request the lead time here
Black
HDPE
Request the lead time here
30.0 mm
Natural
Yes
Aluminium
50.0 mm
Request the lead time here
Black
HDPE
Request the lead time here
Black
HDPE
Request the lead time here
20.0 mm
Black
Yes
HDPE
35.0 mm
Request the lead time here
20.0 mm
Black
Yes
HDPE
60.0 mm
Request the lead time here
25.0 mm
Natural
Yes
Aluminium
50.0 mm
Request the lead time here
Black
HDPE
Request the lead time here
Black
HDPE
Request the lead time here
Black
HDPE
18 In stock
Black
HDPE
Request the lead time here
Black
HDPE
Request the lead time here
Black
HDPE
  • of 2
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT600300-2M10


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498615


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - ; HDPE ; ; ;

498603


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498617


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - ; ; ; ; HDPE

498605


Stock Levels
25 In stock
Attributes
  • Full Material
    High Density Polyethylene;Steel
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Rectangular Glide - Compatible Tube Gauge - 2.5 ; Fitting Style - Push Fit

PZAT600300-25M1


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - ; HDPE ; ; ;

498600


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Rectangular Glide - ; HDPE ; ; ;

498609


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT500300-2M10


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - ; HDPE ; ; ;

498599


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Rectangular Glide - ; HDPE ; ; ;

498602


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498610


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498618


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT500250-2M10


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - ; HDPE ; ; ;

498604


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Rectangular Glide - ; HDPE ; ; ;

498601


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Rectangular Glide - ; HDPE ; ; ;

498608


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Rectangular Glide - ; HDPE ; ; ;

498598


Stock Levels
18 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Rectangular Glide - ; HDPE ; ; ;

498606


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Rectangular Glide - ; HDPE ; ; ;

498607


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm