Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank.
They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1201 - $0.1263 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
||
| $0.0217 - $0.0229 | 2022 In stock |
Natural
|
PA
|
|
0.472 in
12.0 mm
|
0.055 in
1.4 mm
|
|
||
| $0.02 - $0.0212 | 2022 In stock |
Natural
|
PA
|
|
0.252 in
6.4 mm
|
0.11 in
2.8 mm
|
|
||
| $0.0933 - $0.0982 | 953 In stock |
Natural
|
PA
|
|
|
|
|
||
| $0.0473 - $0.0498 | 1011 In stock |
Natural
|
PA
|
|
0.512 in
13.0 mm
|
0.11 in
2.8 mm
|
|
||
| $0.0357 - $0.0376 | 1035 In stock |
Natural
|
PA
|
|
0.335 in
8.5 mm
|
0.11 in
2.8 mm
|
|
||
| $0.0607 - $0.0639 | 1010 In stock |
Natural
|
PA
|
|
|
|
|
||
| $0.0851 - $0.0897 | 518 In stock |
Natural
|
PA
|
|
|
|
|
||
| $0.0377 - $0.0396 | 1030 In stock |
Natural
|
PA
|
|
|
|
|
||
| $0.1192 - $0.1256 | 210 In stock |
Natural
|
PA
|
|
|
|
|
||
| $0.0273 - $0.0287 | 1034 In stock |
Natural
|
PA
|
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
|
||
| $0.2126 - $0.2238 | 220 In stock |
Natural
|
PA
|
|
|
|
|
||
| $0.0225 - $0.0236 | 2025 In stock |
Natural
|
PA
|
|
0.276 in
7.0 mm
|
0.091 in
2.3 mm
|
|
||
| $0.1502 - $0.1581 | 210 In stock |
Natural
|
PA
|
|
|
|
|
||
| $0.1939 - $0.2042 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
|
||
| $0.0158 - $0.0165 | 2030 In stock |
Natural
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|
||
| $0.037 - $0.039 | 2023 In stock |
Natural
|
HDPE
|
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
||
| $0.0241 - $0.0444 | 2025 In stock |
Natural
|
HDPE
|
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
||
| $0.0249 - $0.0263 | 2025 In stock |
Natural
|
HDPE
|
|
0.374 in
9.5 mm
|
0.039 in
1.0 mm
|
|
||
| $0.0352 - $0.037 | 1018 In stock |
Natural
|
HDPE
|
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm