Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank.

They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

  • Material: High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness Compatible Screw Sizes View
$0.1201 - $0.1263 Request the lead time here
Natural
Nylon 6/6
10.5 mm
30.0 mm
3.0 mm
$0.0217 - $0.0229 2022 In stock
Natural
PA
12.0 mm
1.4 mm
$0.02 - $0.0212 2022 In stock
Natural
PA
6.4 mm
2.8 mm
$0.0933 - $0.0982 953 In stock
Natural
PA
$0.0473 - $0.0498 1011 In stock
Natural
PA
13.0 mm
2.8 mm
$0.0357 - $0.0376 1035 In stock
Natural
PA
8.5 mm
2.8 mm
$0.0607 - $0.0639 1010 In stock
Natural
PA
$0.0851 - $0.0897 518 In stock
Natural
PA
$0.0377 - $0.0396 1030 In stock
Natural
PA
$0.1192 - $0.1256 210 In stock
Natural
PA
$0.0273 - $0.0287 1034 In stock
Natural
PA
5.0 mm
1.5 mm
$0.2126 - $0.2238 220 In stock
Natural
PA
$0.0225 - $0.0236 2025 In stock
Natural
PA
7.0 mm
2.3 mm
$0.1502 - $0.1581 210 In stock
Natural
PA
$0.1939 - $0.2042 Request the lead time here
Natural
Nylon 6/6
13.0 mm
40.0 mm
3.0 mm
$0.0158 - $0.0165 2030 In stock
Natural
Nylon 6/6
6.0 mm
1.0 mm
$0.037 - $0.039 2023 In stock
Natural
HDPE
12.0 mm
1.6 mm
$0.0241 - $0.0444 2025 In stock
Natural
HDPE
10.0 mm
1.0 mm
$0.0249 - $0.0263 2025 In stock
Natural
HDPE
9.5 mm
1.0 mm
$0.0352 - $0.037 1018 In stock
Natural
HDPE
14.0 mm
1.2 mm
  • of 3
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 10.5 mm | 0.413 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

032100000001

Price Range
$0.1263 - $0.1201

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Natural PA Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 12.0 mm | 0.472 in; Thickness 1.4 mm | 0.055 in;

032040000001

Price Range
$0.0229 - $0.0217

Stock Levels
2022 In stock
Attributes
  • Outside Diameter
    12.0 mm
  • Thickness
    1.4 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 6.4 mm | 0.252 in; Thickness 2.8 mm | 0.11 in;

031060000001

Price Range
$0.0212 - $0.02

Stock Levels
2022 In stock
Attributes
  • Outside Diameter
    6.4 mm
  • Thickness
    2.8 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 8.2 mm | 0.323 in; 16.2 mm | 0.638 in; Thickness 4.2 mm | 0.165 in; Natural; PA

016008000001

Price Range
$0.0982 - $0.0933

Stock Levels
953 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 8.4 mm | 0.331 in; 13.0 mm | 0.512 in; Thickness 2.8 mm | 0.11 in;

031080000001

Price Range
$0.0498 - $0.0473

Stock Levels
1011 In stock
Attributes
  • Outside Diameter
    13.0 mm
  • Thickness
    2.8 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 5.3 mm | 0.209 in; 8.5 mm | 0.335 in; Thickness 2.8 mm | 0.11 in; Compatible Screw Sizes M5

031050000001

Price Range
$0.0376 - $0.0357

Stock Levels
1035 In stock
Attributes
  • Outside Diameter
    8.5 mm
  • Thickness
    2.8 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 6.2 mm | 0.244 in; 12.7 mm | 0.5 in; Thickness 3.6 mm | 0.142 in; Natural; PA

016006000001

Price Range
$0.0639 - $0.0607

Stock Levels
1010 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 10.2 mm | 0.402 in; 20.0 mm | 0.787 in; Thickness 5.0 mm | 0.197 in; Natural; PA

016010000001

Price Range
$0.0897 - $0.0851

Stock Levels
518 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 2.1 mm | 0.083 in; 5.0 mm | 0.197 in; Thickness 1.7 mm | 0.067 in; Natural; PA

016002000001

Price Range
$0.0396 - $0.0377

Stock Levels
1030 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 12.2 mm | 0.48 in; 24.0 mm | 0.945 in; Thickness 5.2 mm | 0.205 in; Natural; PA

016012000001

Price Range
$0.1256 - $0.1192

Stock Levels
210 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 2.7 mm | 0.106 in; 5.0 mm | 0.197 in; Thickness 1.5 mm | 0.059 in;

031025000001

Price Range
$0.0287 - $0.0273

Stock Levels
1034 In stock
Attributes
  • Outside Diameter
    5.0 mm
  • Thickness
    1.5 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 20.3 mm | 0.799 in; 36.0 mm | 1.417 in; Thickness 6.8 mm | 0.268 in; Natural; PA

016020000001

Price Range
$0.2238 - $0.2126

Stock Levels
220 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 7.0 mm | 0.276 in; Thickness 2.3 mm | 0.091 in;

031040000001

Price Range
$0.0236 - $0.0225

Stock Levels
2025 In stock
Attributes
  • Outside Diameter
    7.0 mm
  • Thickness
    2.3 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 16.2 mm | 0.638 in; 30.0 mm | 1.181 in; Thickness 5.9 mm | 0.232 in; Natural; PA

016016000001

Price Range
$0.1581 - $0.1502

Stock Levels
210 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Retaining Washer - Inside Diameter 13.0 mm | 0.512 in; 40.0 mm | 1.575 in; Thickness 3.0 mm | 0.118 in; ; DIN 433

032120000001

Price Range
$0.2042 - $0.1939

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    3.0 mm
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 3.2 mm | 0.126 in; 6.0 mm | 0.236 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M3

041030000001

Price Range
$0.0165 - $0.0158

Stock Levels
2030 In stock
Attributes
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural HDPE Anti-Loss Washer Retaining Washer - 8.4 mm | 0.331 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M8

1040360900VR

Price Range
$0.039 - $0.037

Stock Levels
2023 In stock
Attributes
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Natural HDPE Anti-Loss Washer Retaining Washer - 5.3 mm | 0.209 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M5

497519

Price Range
$0.0444 - $0.0241

Stock Levels
2025 In stock
Attributes
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Natural HDPE Anti-Loss Washer Retaining Washer - 6.2 mm | 0.244 in; 9.5 mm | 0.374 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M6

1040350900VR

Price Range
$0.0263 - $0.0249

Stock Levels
2025 In stock
Attributes
  • Outside Diameter
    9.5 mm
  • Thickness
    1.0 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Natural HDPE Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 14.0 mm | 0.551 in; Thickness 1.2 mm | 0.047 in;

1040090900VR

Price Range
$0.037 - $0.0352

Stock Levels
1018 In stock
Attributes
  • Outside Diameter
    14.0 mm
  • Thickness
    1.2 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural