Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank.

They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

  • Material: High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness Compatible Screw Sizes View
1040080900VR $0.0291 - $0.0306 2000 In stock
Natural
HDPE
12.0 mm
1.0 mm
$0.0628 - $0.0662 Request the lead time here
Natural
Nylon 6/6
24.0 mm
2.5 mm
$0.0352 - $0.037 1018 In stock
Natural
HDPE
14.0 mm
1.2 mm
$0.0391 - $0.0412 1025 In stock
Natural
PA
5.0 mm
1.0 mm
$0.0158 - $0.0166 2024 In stock
Natural
PA
9.0 mm
1.4 mm
$0.031 - $0.0327 1023 In stock
Natural
LDPE - PIR
5.3 mm
20.0 mm
1.0 mm
$0.0158 - $0.0165 2030 In stock
Natural
Nylon 6/6
6.0 mm
1.0 mm
$0.037 - $0.039 2023 In stock
Natural
HDPE
12.0 mm
1.6 mm
$0.028 - $0.0294 1024 In stock
Natural
HDPE
16.0 mm
1.6 mm
$0.0366 - $0.0385 1029 In stock
Natural
PA
$0.0421 - $0.0443 1010 In stock
Natural
PA
18.0 mm
2.0 mm
$0.0933 - $0.0982 953 In stock
Natural
PA
$0.1201 - $0.1263 Request the lead time here
Natural
Nylon 6/6
10.5 mm
30.0 mm
3.0 mm
$0.02 - $0.0212 2022 In stock
Natural
PA
6.4 mm
2.8 mm
$0.0473 - $0.0498 1011 In stock
Natural
PA
13.0 mm
2.8 mm
$0.0217 - $0.0229 2022 In stock
Natural
PA
12.0 mm
1.4 mm
$0.0357 - $0.0376 1035 In stock
Natural
PA
8.5 mm
2.8 mm
$0.2126 - $0.2238 220 In stock
Natural
PA
$0.0377 - $0.0396 1030 In stock
Natural
PA
$0.0273 - $0.0287 1034 In stock
Natural
PA
5.0 mm
1.5 mm
  • of 3
Natural HDPE Anti-Loss Washer Retaining Washer - 5.3 mm | 0.209 in; 12.0 mm | 0.472 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M5

1040080900VR

Price Range
$0.0306 - $0.0291

Stock Levels
2000 In stock
Attributes
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 13.0 mm | 0.512 in; 24.0 mm | 0.945 in; Thickness 2.5 mm | 0.098 in;

003120000001

Price Range
$0.0662 - $0.0628

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural HDPE Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 14.0 mm | 0.551 in; Thickness 1.2 mm | 0.047 in;

1040090900VR

Price Range
$0.037 - $0.0352

Stock Levels
1018 In stock
Attributes
  • Outside Diameter
    14.0 mm
  • Thickness
    1.2 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 2.7 mm | 0.106 in; 5.0 mm | 0.197 in; Thickness 1.0 mm | 0.039 in;

041025000001

Price Range
$0.0412 - $0.0391

Stock Levels
1025 In stock
Attributes
  • Outside Diameter
    5.0 mm
  • Thickness
    1.0 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 9.0 mm | 0.354 in; Thickness 1.4 mm | 0.055 in; Compatible Screw Sizes M4

003040000001

Price Range
$0.0166 - $0.0158

Stock Levels
2024 In stock
Attributes
  • Outside Diameter
    9.0 mm
  • Thickness
    1.4 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural LDPE - PIR Anti-Loss Washer Retaining Washer - 5.3 mm | 0.209 in; 20.0 mm | 0.787 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M5

1040320900VR

Price Range
$0.0327 - $0.031

Stock Levels
1023 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    1.0 mm
  • Material
    LDPE - PIR
  • Full Material
    Low Density Polyethylene
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 3.2 mm | 0.126 in; 6.0 mm | 0.236 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M3

041030000001

Price Range
$0.0165 - $0.0158

Stock Levels
2030 In stock
Attributes
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural HDPE Anti-Loss Washer Retaining Washer - 8.4 mm | 0.331 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M8

1040360900VR

Price Range
$0.039 - $0.037

Stock Levels
2023 In stock
Attributes
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Natural HDPE Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 16.0 mm | 0.63 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6

1040260900VR

Price Range
$0.0294 - $0.028

Stock Levels
1024 In stock
Attributes
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 4.2 mm | 0.165 in; 10.0 mm | 0.394 in; Thickness 2.8 mm | 0.11 in; Natural; PA

016004000001

Price Range
$0.0385 - $0.0366

Stock Levels
1029 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 18.0 mm | 0.709 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M6

032060000001

Price Range
$0.0443 - $0.0421

Stock Levels
1010 In stock
Attributes
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 8.2 mm | 0.323 in; 16.2 mm | 0.638 in; Thickness 4.2 mm | 0.165 in; Natural; PA

016008000001

Price Range
$0.0982 - $0.0933

Stock Levels
953 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 10.5 mm | 0.413 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

032100000001

Price Range
$0.1263 - $0.1201

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Natural PA Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 6.4 mm | 0.252 in; Thickness 2.8 mm | 0.11 in;

031060000001

Price Range
$0.0212 - $0.02

Stock Levels
2022 In stock
Attributes
  • Outside Diameter
    6.4 mm
  • Thickness
    2.8 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 8.4 mm | 0.331 in; 13.0 mm | 0.512 in; Thickness 2.8 mm | 0.11 in;

031080000001

Price Range
$0.0498 - $0.0473

Stock Levels
1011 In stock
Attributes
  • Outside Diameter
    13.0 mm
  • Thickness
    2.8 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 12.0 mm | 0.472 in; Thickness 1.4 mm | 0.055 in;

032040000001

Price Range
$0.0229 - $0.0217

Stock Levels
2022 In stock
Attributes
  • Outside Diameter
    12.0 mm
  • Thickness
    1.4 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 5.3 mm | 0.209 in; 8.5 mm | 0.335 in; Thickness 2.8 mm | 0.11 in; Compatible Screw Sizes M5

031050000001

Price Range
$0.0376 - $0.0357

Stock Levels
1035 In stock
Attributes
  • Outside Diameter
    8.5 mm
  • Thickness
    2.8 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 20.3 mm | 0.799 in; 36.0 mm | 1.417 in; Thickness 6.8 mm | 0.268 in; Natural; PA

016020000001

Price Range
$0.2238 - $0.2126

Stock Levels
220 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 2.1 mm | 0.083 in; 5.0 mm | 0.197 in; Thickness 1.7 mm | 0.067 in; Natural; PA

016002000001

Price Range
$0.0396 - $0.0377

Stock Levels
1030 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 2.7 mm | 0.106 in; 5.0 mm | 0.197 in; Thickness 1.5 mm | 0.059 in;

031025000001

Price Range
$0.0287 - $0.0273

Stock Levels
1034 In stock
Attributes
  • Outside Diameter
    5.0 mm
  • Thickness
    1.5 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural