Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank.

They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

  • Material: High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness Compatible Screw Sizes View
$0.1502 - $0.1581 210 In stock
Natural
PA
$0.0607 - $0.0639 1010 In stock
Natural
PA
$0.0225 - $0.0236 2025 In stock
Natural
PA
7.0 mm
2.3 mm
$0.1192 - $0.1256 210 In stock
Natural
PA
$0.0851 - $0.0897 518 In stock
Natural
PA
$0.0144 - $0.0266 2000 In stock
Natural
HDPE
10.0 mm
0.8 mm
$0.045 - $0.083 1000 In stock
Natural
HDPE
20.0 mm
2.0 mm
$0.0357 - $0.0657 1000 In stock
Natural
HDPE
17.0 mm
1.6 mm
$0.0142 - $0.0149 2000 In stock
Natural
PA
9.0 mm
1.5 mm
$0.0123 - $0.013 2000 In stock
Natural
Nylon 6/6
6.8 mm
1.1 mm
  • of 3
Anti-Loss Washer - ; Inside Diameter - 16.2 mm | 0.638 in; 30.0 mm | 1.181 in; Thickness 5.9 mm | 0.232 in; Natural; PA

016016000001

Price Range
$0.1581 - $0.1502

Stock Levels
210 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 6.2 mm | 0.244 in; 12.7 mm | 0.5 in; Thickness 3.6 mm | 0.142 in; Natural; PA

016006000001

Price Range
$0.0639 - $0.0607

Stock Levels
1010 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 7.0 mm | 0.276 in; Thickness 2.3 mm | 0.091 in;

031040000001

Price Range
$0.0236 - $0.0225

Stock Levels
2025 In stock
Attributes
  • Outside Diameter
    7.0 mm
  • Thickness
    2.3 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 12.2 mm | 0.48 in; 24.0 mm | 0.945 in; Thickness 5.2 mm | 0.205 in; Natural; PA

016012000001

Price Range
$0.1256 - $0.1192

Stock Levels
210 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 10.2 mm | 0.402 in; 20.0 mm | 0.787 in; Thickness 5.0 mm | 0.197 in; Natural; PA

016010000001

Price Range
$0.0897 - $0.0851

Stock Levels
518 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural HDPE Anti-Loss Washer Retaining Washer - 3.2 mm | 0.126 in; 10.0 mm | 0.394 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes M3

1348399

Price Range
$0.0266 - $0.0144

Stock Levels
2000 In stock
Attributes
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Natural HDPE Anti-Loss Washer Retaining Washer - 10.5 mm | 0.413 in; 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M10

1348395

Price Range
$0.083 - $0.045

Stock Levels
1000 In stock
Attributes
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Natural HDPE Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 17.0 mm | 0.669 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6

1348396

Price Range
$0.0657 - $0.0357

Stock Levels
1000 In stock
Attributes
  • Outside Diameter
    17.0 mm
  • Thickness
    1.6 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 3.2 mm | 0.126 in; 9.0 mm | 0.354 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes M3

032030000001

Price Range
$0.0149 - $0.0142

Stock Levels
2000 In stock
Attributes
  • Outside Diameter
    9.0 mm
  • Thickness
    1.5 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Retaining Washer - 2.7 mm | 0.106 in; 6.8 mm | 0.268 in; Thickness 1.1 mm | 0.043 in;

003025000001

Price Range
$0.013 - $0.0123

Stock Levels
2000 In stock
Attributes
  • Outside Diameter
    6.8 mm
  • Thickness
    1.1 mm
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 6/6
  • Colour
    Natural