Menu Search

Ribbed Pipe-End Plugs

In stock

Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.

  • Material: LDPE
  • Colour: Red, Blue, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Maximum Rib Diameter Minimum Rib Diameter Head Diameter View
$3.0107 - $3.336 Request the lead time here
$0.499 - $0.5529 Request the lead time here
492201 $0.1073 - $0.1977 Request the lead time here
11.6 mm
$0.1192 - $0.2197 Request the lead time here
14.6 mm
$0.2981 - $0.5492 10 In stock
32.2 mm
$0.1303 - $0.2403 Request the lead time here
15.4 mm
$0.6678 - $1.2302 9 In stock
48.7 mm
$0.4697 - $0.8653 Request the lead time here
39.5 mm
$1.2521 - $2.3065 25 In stock
88.1 mm
$0.3219 - $0.5931 10 In stock
37.4 mm
$1.3713 - $2.5262 80 In stock
113.9 mm
$0.6559 - $1.2081 321 In stock
48.1 mm
$0.1907 - $0.3513 Request the lead time here
24.7 mm
$1.1924 - $2.1967 190 In stock
84.0 mm
$0.31 - $0.5711 408 In stock
34.6 mm
$1.1329 - $2.0868 2819 In stock
75.2 mm
$0.7989 - $1.4718 10 In stock
62.7 mm
$0.4769 - $0.8787 9 In stock
41.0 mm
$0.1761 - $0.3245 9 In stock
21.8 mm
$1.0135 - $1.8671 145 In stock
71.2 mm
  • of 3
Ribbed Pipe-End Plug - Head Diameter - 113 mm | 4.450 in ; 57.2 - 112 mm | 2.250 - 4.409 in ; NPT ; Black ; PE

RPP4A

Price Range
$3.336 - $3.0107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Ribbed Pipe-End Plug - Head Diameter - 138.5 mm | 5.452 in ; 73 - 134 mm | 2.875 - 5.275 in ; NPT ; Blue ; PE

RPP5A

Price Range
$0.5529 - $0.499

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Ribbed Pipe-End Plug - Head Diameter - 11.6 mm | 0.457 in ; ; ; Red ; LDPE - PIR

492201

Price Range
$0.1977 - $0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    11.6 mm
  • Overall Height
    11.6 mm
Ribbed Pipe-End Plug - Head Diameter - 14.6 mm | 0.575 in ; ; ; Red ; LDPE - PIR

492202

Price Range
$0.2197 - $0.1192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    14.6 mm
  • Overall Height
    16.3 mm
Ribbed Pipe-End Plug - Head Diameter - 32.2 mm | 1.268 in ; ; ; Red ; LDPE - PIR

492212

Price Range
$0.5492 - $0.2981

Stock Levels
10 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    32.2 mm
  • Overall Height
    31.0 mm
Ribbed Pipe-End Plug - Head Diameter - 15.4 mm | 0.606 in ; ; ; Red ; LDPE - PIR

492203

Price Range
$0.2403 - $0.1303

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    15.4 mm
  • Overall Height
    16.3 mm
Ribbed Pipe-End Plug - Head Diameter - 48.7 mm | 1.917 in ; ; ; Red ; LDPE - PIR

492218

Price Range
$1.2302 - $0.6678

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    48.7 mm
  • Overall Height
    31.6 mm
Ribbed Pipe-End Plug - Head Diameter - 39.5 mm | 1.555 in ; ; ; Red ; LDPE - PIR

492215

Price Range
$0.8653 - $0.4697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    39.5 mm
  • Overall Height
    30.7 mm
Ribbed Pipe-End Plug - Head Diameter - 88.1 mm | 3.469 in ; ; ; Red ; LDPE - PIR

492225

Price Range
$2.3065 - $1.2521

Stock Levels
25 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    88.1 mm
  • Overall Height
    31.9 mm
Ribbed Pipe-End Plug - Head Diameter - 37.4 mm | 1.472 in ; ; ; Red ; LDPE - PIR

492214

Price Range
$0.5931 - $0.3219

Stock Levels
10 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    37.4 mm
  • Overall Height
    30.7 mm
Ribbed Pipe-End Plug - Head Diameter - 113.9 mm | 4.484 in ; ; ; Red ; LDPE - PIR

492226

Price Range
$2.5262 - $1.3713

Stock Levels
80 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    113.9 mm
  • Overall Height
    34.3 mm
Ribbed Pipe-End Plug - Head Diameter - 48.1 mm | 1.894 in ; ; ; Red ; LDPE - PIR

492217

Price Range
$1.2081 - $0.6559

Stock Levels
321 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    48.1 mm
  • Overall Height
    31.6 mm
Ribbed Pipe-End Plug - Head Diameter - 24.7 mm | 0.972 in ; ; ; Red ; LDPE - PIR

492208

Price Range
$0.3513 - $0.1907

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    24.7 mm
  • Overall Height
    31.4 mm
Ribbed Pipe-End Plug - Head Diameter - 84.0 mm | 3.307 in ; ; ; Red ; LDPE - PIR

492224

Price Range
$2.1967 - $1.1924

Stock Levels
190 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    84.0 mm
  • Overall Height
    31.5 mm
Ribbed Pipe-End Plug - Head Diameter - 34.6 mm | 1.362 in ; ; ; Red ; LDPE - PIR

492213

Price Range
$0.5711 - $0.31

Stock Levels
408 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    34.6 mm
  • Overall Height
    31.2 mm
Ribbed Pipe-End Plug - Head Diameter - 75.2 mm | 2.961 in ; ; ; Red ; LDPE - PIR

492223

Price Range
$2.0868 - $1.1329

Stock Levels
2819 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    75.2 mm
  • Overall Height
    31.6 mm
Ribbed Pipe-End Plug - Head Diameter - 62.7 mm | 2.469 in ; ; ; Red ; LDPE - PIR

492221

Price Range
$1.4718 - $0.7989

Stock Levels
10 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    62.7 mm
  • Overall Height
    31.7 mm
Ribbed Pipe-End Plug - Head Diameter - 41.0 mm | 1.614 in ; ; ; Red ; LDPE - PIR

492216

Price Range
$0.8787 - $0.4769

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    41.0 mm
  • Overall Height
    31.0 mm
Ribbed Pipe-End Plug - Head Diameter - 21.8 mm | 0.858 in ; ; ; Red ; LDPE - PIR

492207

Price Range
$0.3245 - $0.1761

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    21.8 mm
  • Overall Height
    31.3 mm
Ribbed Pipe-End Plug - Head Diameter - 71.2 mm | 2.803 in ; ; ; Red ; LDPE - PIR

492222

Price Range
$1.8671 - $1.0135

Stock Levels
145 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    71.2 mm
  • Overall Height
    32.0 mm