Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Rib Diameter | Minimum Rib Diameter | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $0.1626 - $0.6213 | 7 In stock |
|
|
0.819 in
20.8 mm
|
||
| $0.6797 - $1.2521 | Request the lead time here |
|
|
2.106 in
53.5 mm
|
||
| $0.1549 - $0.2856 | Request the lead time here |
|
|
0.689 in
17.5 mm
|
||
| $0.0942 - $0.1735 | Request the lead time here |
|
|
0.39 in
9.9 mm
|
||
| $0.2026 - $0.3734 | 9 In stock |
|
|
1.087 in
27.6 mm
|
||
| $0.7751 - $1.4278 | 8 In stock |
|
|
2.331 in
59.2 mm
|
||
| $0.2255 - $0.4155 | Request the lead time here |
|
|
1.173 in
29.8 mm
|
||
| $0.1734 - $0.6627 | 9 In stock |
|
|
1.031 in
26.2 mm
|
||
| $0.1788 - $0.3294 | Request the lead time here |
|
|
0.776 in
19.7 mm
|
||
| $1.4133 - $2.4796 | Request the lead time here |
|
|
|
||
| $0.0532 - $0.0933 | Request the lead time here |
|
|
|
||
| $0.1662 - $0.1842 | Request the lead time here |
|
|
|
||
| $1.7564 - $3.0814 | Request the lead time here |
|
|
|
||
| $3.0422 - $5.3372 | Request the lead time here |
|
|
|
||
| $0.415 - $0.7281 | 450 In stock |
|
|
|
||
| $1.5775 - $2.7675 | Request the lead time here |
|
|
|
||
| $4.4431 - $7.7949 | Request the lead time here |
|
|
|
||
| $0.8272 - $0.9166 | Request the lead time here |
|
|
|
||
| $1.3005 - $2.2816 | Request the lead time here |
|
|
|
||
| $2.9773 - $5.2234 | Request the lead time here |