Menu Search

Rotary Dampers

In production

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Material: POM;Nylon;PC;Silicone, POM;Nylon, POM, PA, PC;Acetal, PC, POM;PA
  • Colour: Black, White, Natural, Black;Grey, Blue
  • Material Flammability Standard: , UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability Gear Type Colour Material Distance Between Fixing Holes Torque Spindle Height View
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
1.50 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.95 N
$3.3963 - $6.2565 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
$3.3963 - $6.2565 Request the lead time here
Standard Spur Gear
Black
POM
1.50 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
1.20 N
$3.3849 - $6.2353 Request the lead time here
Standard Spur Gear
Black
POM
0.12 N
$3.7699 - $6.9446 Request the lead time here
Standard Spur Gear
Black
PA
0.45 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.25 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
1.20 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.25 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.30 N
$3.3963 - $6.2565 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
1.50 N
$4.7458 - $8.7422 Request the lead time here
Standard Spur Gear
White
POM
0.55 N
$4.0734 - $7.5036 Request the lead time here
Standard Spur Gear
White
POM
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.25 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.12 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.45 N
$3.3963 - $6.2565 Request the lead time here
Standard Spur Gear
Black
POM
0.60 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.45 N
  • of 8
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551279

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551295

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - With Gear - Torque - 0.95 N; Wheel Diameter - 8.8 mm | 0.346 in; POM

078106069999

Price Range
$6.2565 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear - Torque - 1.50 N; Wheel Diameter - 8.8 mm | 0.346 in; POM

078117069999

Price Range
$6.2565 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551296

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - With Gear - Torque - 0.12 N; Wheel Diameter - 8.8 mm | 0.346 in; POM

078101069999

Price Range
$6.2353 - $3.3849

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551266

Price Range
$6.9446 - $3.7699

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551273

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551269

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551291

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551292

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - With Gear - Torque - 0.95 N; Wheel Diameter - 8.8 mm | 0.346 in; POM

078124069999

Price Range
$6.2565 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.6 mm
  • Overall Length
    17.7 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.6 mm | 0.772 in

551288

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.1 mm
  • Overall Height
    8.5 mm
  • Overall Length
    19.7 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - With Gear - Torque - 0.55 N; Wheel Diameter - 8.8 mm | 0.346 in; POM

078202599999

Price Range
$8.7422 - $4.7458

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.9 mm
  • Overall Height
    7.15 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
  • Full Material
    Polyoxymethylene; Nylon 66
Rotary Damper - With Gear - Torque 0.25; Pitch Diameter 13.8 mm | 0.543 in; Number of Teeth 11; White; POM

104112000005

Price Range
$7.5036 - $4.0734

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Wheel Outside Diameter
    16.3 mm
  • Full Material
    Polyoxymethylene
  • Colour
    White
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551264

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.6 mm | 0.772 in

551281

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.1 mm
  • Overall Height
    8.5 mm
  • Overall Length
    19.7 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551293

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - With Gear - Torque - 0.60 N; Wheel Diameter - 8.8 mm | 0.346 in; POM

078132069999

Price Range
$6.2565 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - Without Gear - Torque - 0.45 N; ; PA

551257

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.2 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear