Menu Search

Round Threaded Inserts

In stock

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Steel, PP, PA, Aluminium
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Insert Height Material View
$1.8066 - $3.328 219 In stock
38.0 mm
Natural
Steel
$0.5154 - $0.9495 Request the lead time here
25.0 mm
Black
19.0 mm
HDPE
$1.2992 - $2.3933 12 In stock
25.0 mm
Black
Steel
$0.6403 - $1.1795 19 In stock
Black
HDPE
$1.208 - $2.2253 13 In stock
22.0 mm
Black
Steel
$5.9911 - $11.0362 11 In stock
Natural
Aluminium
$1.164 - $2.1442 125 In stock
19.0 mm
Natural
Steel
$1.2449 - $2.2933 Request the lead time here
25.0 mm
Black
Steel
$1.4303 - $2.6349 315 In stock
32.0 mm
Black
Steel
$1.5462 - $2.8484 Request the lead time here
Black
HDPE
$1.1567 - $2.1309 6 In stock
18.0 mm
Black
Steel
$0.7184 - $1.3234 Request the lead time here
Black
HDPE
$1.6209 - $2.9859 4196 In stock
38.0 mm
Black
Steel
$5.9977 - $11.0485 Request the lead time here
Natural
Aluminium
$2.1501 - $3.9607 Request the lead time here
Black
PA
$0.4124 - $0.7596 Request the lead time here
Black
HDPE
$0.5899 - $1.0868 Request the lead time here
Black
PA
$0.6247 - $1.1509 Request the lead time here
28.0 mm
Black
19.0 mm
HDPE
$1.2581 - $2.3175 161 In stock
25.0 mm
Black
Steel
$1.5676 - $2.8878 Request the lead time here
38.0 mm
Black
Steel
  • of 2
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499461

Price Range
$3.328 - $1.8066

Stock Levels
219 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M10; Head Diameter - 25.0 mm | 0.984 in; HDPE

498624

Price Range
$0.9495 - $0.5154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Push Fit
  • Head Shape
    Round
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel

499451

Price Range
$2.3933 - $1.2992

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498628

Price Range
$1.1795 - $0.6403

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    No
N/A - Push Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499445

Price Range
$2.2253 - $1.208

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Aluminium

PZAR320-15M10

Price Range
$11.0362 - $5.9911

Stock Levels
11 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499455

Price Range
$2.1442 - $1.164

Stock Levels
125 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499447

Price Range
$2.2933 - $1.2449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499449

Price Range
$2.6349 - $1.4303

Stock Levels
315 In stock
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498635

Price Range
$2.8484 - $1.5462

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    No
N/A - Threaded ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499444

Price Range
$2.1309 - $1.1567

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Threaded
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498630

Price Range
$1.3234 - $0.7184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    No
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel

499454

Price Range
$2.9859 - $1.6209

Stock Levels
4196 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Aluminium

PZAR320-2M10

Price Range
$11.0485 - $5.9977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; PA

462377

Price Range
$3.9607 - $2.1501

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Nylon
  • Fitting Style
    Push Fit
  • Head Shape
    Round
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498619

Price Range
$0.7596 - $0.4124

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    No
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; PA

462372

Price Range
$1.0868 - $0.5899

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Nylon
  • Fitting Style
    Push Fit
  • Head Shape
    Round
N/A - Push Fit ; Round; M8; Head Diameter - 28.0 mm | 1.102 in; HDPE

498626

Price Range
$1.1509 - $0.6247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Push Fit
  • Head Shape
    Round
N/A - Push Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499446

Price Range
$2.3175 - $1.2581

Stock Levels
161 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499450

Price Range
$2.8878 - $1.5676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes