The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. The metal spacers are ideal for more heavy duty applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Finish | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$1.0517 - $1.107 | Request the lead time here |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
$1.1383 - $1.1982 | Request the lead time here |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
$0.3277 - $0.3451 | Request the lead time here |
Nickel Plated
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
$0.3277 - $0.3451 | Request the lead time here |
Nickel Plated
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.276 in
7.0 mm
|
||
$0.277 - $0.2917 | Request the lead time here |
Nickel Plated
|
Brass
|
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
$0.6504 - $0.6846 | Request the lead time here |
Nickel Plated
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
$1.7147 - $1.8049 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
$0.2437 - $0.2565 | Request the lead time here |
Nickel Plated
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
$0.3277 - $0.3451 | Request the lead time here |
Nickel Plated
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
||
$2.084 - $2.1936 | 10 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
$0.6497 - $0.7199 | Request the lead time here |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
$0.1797 - $0.1992 | Request the lead time here |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
$0.7321 - $0.8112 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
$2.0474 - $2.1551 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
$0.4644 - $0.5146 | 18 In stock |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
$0.5054 - $0.56 | Request the lead time here |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
$0.7312 - $1.347 | Request the lead time here |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
$0.53 - $0.5873 | Request the lead time here |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
$0.603 - $0.6682 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
$0.5827 - $0.6457 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue