Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
418 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.0224 - $0.0236 1519 In stock
PA
3.4 mm
6.0 mm
8.0 mm
$0.0203 - $0.0214 2018 In stock
PA
3.1 mm
6.0 mm
7.5 mm
$0.0187 - $0.0196 2029 In stock
PA
3.1 mm
6.0 mm
4.0 mm
$0.0434 - $0.0457 1029 In stock
PA
5.2 mm
10.0 mm
11.0 mm
$0.093 - $0.1077 519 In stock
PA
6.2 mm
10.0 mm
30.0 mm
$0.1042 - $0.1097 Request the lead time here
PA
12.8 mm
18.0 mm
15.0 mm
$0.0538 - $0.0566 18 In stock
PA
5.2 mm
10.0 mm
4.0 mm
$0.0591 - $0.0622 1029 In stock
PA
5.2 mm
10.0 mm
19.0 mm
$0.0305 - $0.0354 1026 In stock
PA
5.2 mm
10.0 mm
7.0 mm
$0.0408 - $0.0752 518 In stock
PA
12.8 mm
18.0 mm
3.0 mm
$0.4918 - $0.5176 Request the lead time here
PA
16.0 mm
30.0 mm
7.0 mm
$0.0802 - $0.0845 519 In stock
PA
10.3 mm
15.0 mm
15.0 mm
$0.025 - $0.0263 2030 In stock
PA
4.2 mm
8.0 mm
7.0 mm
$0.047 - $0.0494 1030 In stock
PA
5.2 mm
10.0 mm
13.0 mm
$0.0466 - $0.0491 1030 In stock
PA
6.2 mm
10.0 mm
14.0 mm
$0.6097 - $1.1231 2229 In stock
PA
6.2 mm
10.0 mm
6.0 mm
$0.0956 - $0.1007 1014 In stock
PA
4.2 mm
8.0 mm
8.0 mm
$0.038 - $0.04 2030 In stock
PA
4.2 mm
8.0 mm
17.0 mm
$0.035 - $0.0368 1020 In stock
PA
3.1 mm
6.0 mm
30.0 mm
$0.0271 - $0.0287 1000 In stock
PA
3.6 mm
6.0 mm
4.0 mm
  • of 21
Unthreaded Spacer - 3.4 mm | 0.134 in ; 6.0 mm | 0.236 in ; 8.0 mm | 0.315 in

005372400002

Price Range
$0.0236 - $0.0224

Stock Levels
1519 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 7.5 mm | 0.295 in

005320000002

Price Range
$0.0214 - $0.0203

Stock Levels
2018 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 4.0 mm | 0.157 in

005315500002

Price Range
$0.0196 - $0.0187

Stock Levels
2029 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 11.0 mm | 0.433 in

1114420000VR

Price Range
$0.0457 - $0.0434

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 30.0 mm | 1.181 in

005508000002

Price Range
$0.1077 - $0.093

Stock Levels
519 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 12.8 mm | 0.504 in ; 18.0 mm | 0.709 in ; 15.0 mm | 0.591 in

1112040000VR

Price Range
$0.1097 - $0.1042

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 4.0 mm | 0.157 in

1114390000VR

Price Range
$0.0566 - $0.0538

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 19.0 mm | 0.748 in

1114490000VR

Price Range
$0.0622 - $0.0591

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 7.0 mm | 0.276 in

1114400000VR

Price Range
$0.0354 - $0.0305

Stock Levels
1026 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 12.8 mm | 0.504 in ; 18.0 mm | 0.709 in ; 3.0 mm | 0.118 in

005703000002

Price Range
$0.0752 - $0.0408

Stock Levels
518 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
Unthreaded Spacer - 16.0 mm | 0.63 in ; 30.0 mm | 1.181 in ; 7.0 mm | 0.276 in

1115880000VR

Price Range
$0.5176 - $0.4918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    30.0 mm
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 15.0 mm | 0.591 in

005635000002

Price Range
$0.0845 - $0.0802

Stock Levels
519 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 7.0 mm | 0.276 in

1114170000VR

Price Range
$0.0263 - $0.025

Stock Levels
2030 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 13.0 mm | 0.512 in

1114430000VR

Price Range
$0.0494 - $0.047

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 14.0 mm | 0.551 in

1114580000VR

Price Range
$0.0491 - $0.0466

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 6.0 mm | 0.236 in

1114510000VR

Price Range
$1.1231 - $0.6097

Stock Levels
2229 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 8.0 mm | 0.315 in

1115950000VR

Price Range
$0.1007 - $0.0956

Stock Levels
1014 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 17.0 mm | 0.669 in

1116520000VR

Price Range
$0.04 - $0.038

Stock Levels
2030 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 30.0 mm | 1.181 in

005335000002

Price Range
$0.0368 - $0.035

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 3.6 mm | 0.142 in ; 6.0 mm | 0.236 in ; 4.0 mm | 0.157 in

005386500002

Price Range
$0.0287 - $0.0271

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm